2 Gang, 13A 250V British Standard DP Switched Socket, Vivace, Small dolly, White

KB25D_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 13 A at 250 V AC, resistive
Show Accessory No
Part Number KB25D_WE
Activity HDCWD
Weight 77.0 g
Package1 Length*Width*Height 8.7 cm x 8.7 cm x 3.4 cm
ambient air temperature for operation 0-40 °C
ambient air temperature for storage -5-60 °C
Clamping Connection Capacity 1.5...4 mm²
Colour white
Colour White
Connections - Terminals 6 screw terminals
contacts material brass and silver inlay
depth 30.8 mm
device application power supply
device mounting flush
Device Presentation complete product
device short name KB25
Embedding Depth 22.0 mm
environmental characteristic indoor use
fixing center 120.6 mm
fixing mode by screw M3.5
height 86 mm
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base
mounting support wall mounted
net weight 139.3 g
network frequency 50/60 Hz
Number of Gangs 2 gangs
operating altitude <= 2000 m
Outlet Poles Configuration 2P + E
product or component type switched socket
Projecting Depth 8 mm
range Vivace
range of product Vivace
relative humidity 0-95 %
standards BS 1363
Switch Application on/off switching
Terminal Identifier L, N
Tightening Torque 2 N.m
width 146 mm
Main colour tint white
ambient air temperature for operation 0-40 °C
standards BS 1363
environmental characteristic indoor use
connections - terminals 6 screw terminals
tightening torque 2 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 2 Gang, 13A 250V British Standard DP Switched Socket, Vivace, Small dolly, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

1 Gang Category 6 Data Outlet with Shutter
KB31RJ6

In stock

AED 38.43
AED 53.50
Vivace - 2 x 2.1A USB Charger - White
KB32USB_WE

In stock

AED 223.00
AED 305.65