
calcActive())">
1 Gang TV Coaxial Outlet
KB31TV
AEDÂ 13.49
AEDÂ 11.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31TV
1 Gang TV Coaxial Outlet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang TV Coaxial Outlet
AEDÂ 13.49
AEDÂ 11.00
Product Details
Part Number | KB31TV |
---|---|
Activity | HDCWD |
Weight | 58.360 g |
Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
ambient air temperature for operation | -5-40 °C |
Colour | white |
Connections - Terminals | clamp terminal |
Connector Type | M-110 keystone RJ45 connector |
Cover Frame Colour Tint | white |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB31 |
Embedding Depth | 35 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
Height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate, polycarbonate: base |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Number of Outputs | 1 |
product or component type | TV socket |
Projecting Depth | 8 mm |
Range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Tightening Torque | 0.4 N.m |
Tv Socket Type | TV |
width | 87 mm |
Main colour tint | white |
ambient air temperature for operation | -5-40 °C |
environmental characteristic | indoor use |
connections - terminals | clamp terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account