50 results

Sort By arrow-down
variable speed drive ATV310, 0.37 kW, 0.5 hp, 380...460 V, 3 phase, without filter + Extended Warranty 2 year
ATV310H037N4E+SRVEW3YDRV05

Out of stock

variable speed drive ATV310, 2.2 kW, 3 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310HU22N4E+SRVEW1YDRV05

Out of stock

variable speed drive ATV310, 1.5 kW, 2 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310HU15N4E+SRVEW1YDRV05

Out of stock

variable speed drive ATV310, 0.75 kW, 1 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310H075N4E+SRVEW1YDRV05

Out of stock

variable speed drive ATV310, 0.37 kW, 0.5 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310H037N4E+SRVEW1YDRV05

Out of stock

MicroLogic 6.0X control unit, MasterPact MTZ, spare part
LV847603FS

Out of stock

MicroLogic 2.0X control unit, MasterPact MTZ, spare part
LV847600FS

Out of stock

Electric motor MCH, MasterPact MTZ2/MTZ3, remote operation, 200/240VAC 50/60Hz, spare part
LV847894SP

Out of stock

control unit Micrologic 6.0 E, selective and earth fault protections LSIG, energy meter measurement
47603

Out of stock

control unit Micrologic 2.0 E, basic protections LI, energy meter measurement
47600

Out of stock

ATV71 CONTROL BLOC P < 90KW
VX4A71100Y

Out of stock

ATV71 CONTROL BOARD KIT FRM SZ 10 THRU 1
VX4A71101Y

Out of stock