
calcActive())">
variable speed drive ATV310, 0.37 kW, 0.5 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310H037N4E+SRVEW1YDRV05
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ATV310H037N4E+SRVEW1YDRV05
variable speed drive ATV310, 0.37 kW, 0.5 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
variable speed drive ATV310 - 0.37 kW - 0.5 hp - 380...460 V - 3 phase.Label:Altivar Easy 310-range of product:Altivar Easy 310-network number of phases:three phase-product or component type:variable speed drive-product specific application:simple machine-assembly style:with heat sink-device short name:ATV310-Range Presentation:Altivar Easy 310 drives are part of the Easy line, the essential automation & control products from a worldwide leader.
When just enough is just right!
Fit for purpose products
- Optimized installation space: Small footprint and side by side mounting for even more cabinet space savings - Optimized time and cost: minimize installation and debugging time thanks to the Plug & Play concept, the clear identification of the power terminal and connection labels, the clear wiring diagram, the short menu design and the user-friendly interface - Service costs savings: components are designed to last for ten years, even in harsh environments - Focus on essential functions with no compromise on quality Easiness
- Easy to install: quicker and easier installation with integrated Modbus communication and the numerous, easy to identify markings - Easy to set up and use: short menu label sticking on product, and full parameter list ; can be configured in complete safety with the power off, even in its packaging, using the Multi-Loader console. ; quick start guide for immediate setup - Easy to maintain: cooling fan can be changed without any tool Robustness in any situation
- Robust design for harsh environment: air flow system and resistance to disturbed power supplies are designed to withstand even the harshest environments ; all cards are coated as standard ; can work in temperatures up to 55°C without derating ; long-life components (10 years service life) - Ever higher protection and performance for your motors: adaptability to different motors and various tough loads ; protection upstream of the drive in the event of a short-circuit on the power stage Availability
- Supported by the service of Schneider Electric, a worldwide leader in automation and control - Wide availability throughout an extensive distribution network
- Warranty extension of 1 year after expiry of standard warranty (extend before warranty invalid)
รายละเอียดสินค้า
หมายเลขส่วนประกอบ | ATV310H037N4E+SRVEW1YDRV05 |
---|---|
ประเทศต้นกำเนิด | Thailand |
ภาษีแสดงบนบัตรส่งเสริมการขาย | Incl. Tax |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 1.014 kg |
Show Accessory | ไม่ใช่ |
ฉลาก Green Premium | ไม่ใช่ |
ชื่อสินค้าโดยย่อ | variable speed drive ATV310, 0.37 kW, 0.5 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Extended waranty |
ขนาดบรรจุภัณฑ์ | 13 x 19 x 18.5 cm |