3708 results

Sort By arrow-down
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 80A, 380V AC 50Hz coil
LC1D80Q5

Out of stock

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 80A, 48V DC standard coil
LC1D80ED

Out of stock

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 12A, 48VDC low consumption coil
LC1D12EL

Out of stock

connection cable USB/RJ45 - for connection between PC and drive
TCSMCNAM3M002P

Out of stock

power meter PowerLogic PM5561- 2 ethernet- up to 63th Harmonic- 1-1MB 4DI/2DO 52 alarms- MID
METSEPM5561

In stock

power meter PowerLogic PM5320- ethernet- up to 31st Harmonic- 256KB 2DI/2DO 35 alarms
METSEPM5320

Out of stock

power meter PowerLogic PM5310- modbus- up to 31st Harmonic- 256KB 2DI/2DO 35 alarms
METSEPM5310

Out of stock

power meter PowerLogic PM5111- modbus- up to 15th Harmonic- 1DO 33 alarms- MID
METSEPM5111

Out of stock

power meter PowerLogic PM5100- without communication- up to 15th Harmonic- 1DO 33 alarms
METSEPM5100

Out of stock

Acti9 PowerTag Link - Wireless to Modbus TCP/IP Concentrator
A9XMWD20

Out of stock

Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
A9XMWD100

Out of stock

iEM3215 energy meter - CT - multi-tariff - MID
A9MEM3215

Out of stock