power meter PowerLogic PM5111, modbus, up to 15th Harmonic, 1DO 33 alarms, MID

METSEPM5111
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display and carries additional MID certification for revenue applications. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 64 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 415 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 35 to 690 VAC at 47 to 63 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 47 to 63 Hz. Communication protocol is Modbus RTU and ASCII 2 wires with RS485 port support. The meter also has one digital pulse output and 33 configurable alarms. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.83 inches (72 millimetres), height 3.78 inches (96 millimetres) and product weight 13.4 onces (380 g).

รายละเอียดสินค้า

Activity DPLVP
หมายเลขส่วนประกอบ METSEPM5111
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า PM5000 series
ขนาดบรรจุภัณฑ์ 0 x 96 x 96 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Current transformer tropicalised DIN mount 50 5 for cables d. 21
METSECT5CC005

สินค้าหมด

Current transformer tropicalised DIN mount 75 5 for cables d. 21
METSECT5CC008

สินค้าหมด

Current transformer tropicalised DIN mount 100 5 for cables d. 21
METSECT5CC010

มีสินค้า

Price starting from
THB 1,228.00
THB 2,097.20
Current transformer tropicalised DIN mount 150 5 for cables d. 21
METSECT5CC015

สินค้าหมด

Current transformer tropicalised DIN mount 200 5 cables d. 27 - bars 10x32 15x25
METSECT5MA020

สินค้าหมด

Current transformer tropicalised DIN mount 250 5 cables d. 27 - bars 10x32 15x25
METSECT5MA025

สินค้าหมด

EGX150
EGX150

สินค้าหมด

METSECT5GG050
METSECT5GG050

สินค้าหมด