
calcActive())">
iEM3215 energy meter - CT - multi-tariff - MID
A9MEM3215
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9MEM3215
iEM3215 energy meter - CT - multi-tariff - MID
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The Acti9 iEM3000 series energy meters offer an attractive range of three-phase DIN rail-mounted energy meters with an LCD display. Additional local signaling includes green LED power-on indicator, flashing yellow LED for accuracy checking and communication indicators. This meter can be used in sub-billing applications and supports 4 tariff schedules. The meter provides the following accuracy classes: Active Energy: class 0.5S per IEC 62053-22, Active Energy: class C per EN 50470-3 and Active Energy: class 0.5S per IEC 61557-12. The meter will measure Active and Reactive Power, Active and Reactive Energy. Designed for 50Hz or 60Hz networks, supply voltage can range from 100 to 277VAC or 173 to 480VAC. The rated current goes through a 1A or 5A transfomer to be measured in this meter and will support Single Phase and Neutral, Three Phase and Three Phase and Neutral configurations. Communication protocol is Modbus with screw terminal support. There are two digital inputs for Tariff control. Certifications include EAC, CE, UL and MID. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.72in (69 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g).
รายละเอียดสินค้า
Activity | DPLVP |
---|---|
หมายเลขส่วนประกอบ | A9MEM3215 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | iEM3000 series |
ขนาดบรรจุภัณฑ์ | 0 x 90 x 95 mm |