Din rail modular devices

485 results

Sort By arrow-down
undervoltage release, Acti9, iMN, voltage release, 48 V AC
A9A26961
SGD 308.20
undervoltage release, Acti9, iMN, voltage release, 220...240 V AC
A9A26960
SGD 109.80
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 12...24 VAC
A9A26948
SGD 74.60
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 48 V AC
A9A26947
SGD 74.60
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 100...415 VAC
A9A26946
SGD 74.60
Acti 9 - Auxiliary contact iOF/SD+OF - 2OC - AC/DC
A9A26929
SGD 81.40
Acti 9 -Auxiliary fault contact iSD - 1 C/O - AC/DC
A9A26927
SGD 53.10
Acti 9 - Auxiliary contact iOF - 1 C/O - AC/DC
A9A26924
SGD 52.00
Auxiliary contact, Acti9 A9A, iOF+SD, 1 NO + 1 NC, 2mA to 100mA, 24VDC, Ti24 connector on top (sold separately)
A9A26897
SGD 32.10
shunt trip release, Acti9, iMX, voltage release, 12...24 V AC
A9A26478
SGD 74.60
shunt trip release, Acti9, iMX, voltage release, 100...415 V AC
A9A26476
SGD 74.60
Acti 9 - iSO modular bell 230 V AC - 80 dB - 5 VA
A9A15320
SGD 41.50