
calcActive())">
undervoltage release, Acti9, iMN, voltage release, 48 V AC
A9A26961
SGDÂ 308.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9A26961
undervoltage release, Acti9, iMN, voltage release, 48 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
undervoltage release, Acti9, iMN, voltage release, 48 V AC
SGDÂ 308.20
Description
This Acti9 iMN electrical auxiliary is an instantaneous undervoltage release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. It prevents device closing again until its input voltage has been restored. The width in 9mm pitches is 2. The Uc control circuit voltage is 48VAC or 48VDC. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.
Product Details
Part Number | A9A26961 |
---|---|
Green Premium Label | No |
Country of Origin | China |
Product Type | Undervoltage Release |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account