undervoltage release, Acti9, iMN, voltage release, 220...240 V AC

A9A26960
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iMN electrical auxiliary is an instantaneous undervoltage release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. It prevents device closing again until its input voltage has been restored. Emergency stoppage by normally open pushbutton. It ensures the safety of power supply circuits for several machines by preventing uncontrolled restarting. The width in 9mm pitches is 2. It trips the device with which it is combined when its input voltage decreases (between 70% and 35% of Un). The Uc control circuit voltage is 220…240VAC. The Ue rated operational voltage is 200VAC to 240VAC. The operating frequency is 50Hz or 60Hz. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.

Product Details

Part Number A9A26960
Green Premium Label No
Country of Origin China
Product Type Undervoltage Release

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: undervoltage release, Acti9, iMN, voltage release, 220...240 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.