shunt trip release, Acti9, iMX, voltage release, 12...24 V AC

A9A26478
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iMX electrical tripping for auxiliary is a shunt trip release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. The width in 9mm pitches is 2. The Uc control circuit voltage is 12…24VAC or 12…24VDC. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to +85°C. This product complies with IEC/EN 60947-5-1 standards.

Product Details

Part Number A9A26478
Green Premium Label No
Country of Origin China
Product Type Shunt Trip

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: shunt trip release, Acti9, iMX, voltage release, 12...24 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.