TeSys

215 results

Sort By arrow-down
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 220 V AC coil
LC1D12M7
SGD 46.60
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 12A, 48-130VAC/DC coil
LC1D12EHE
SGD 111.90
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 9A, 120V AC 50/60Hz coil
LC1D09G7
SGD 41.20
Voltage release, TeSys GV4, MX coil, 110 to 130VAC 50/60Hz, 125VDC
GV4AS137
SGD 486.40
Motor circuit breaker,TeSys Deca frame 2,3P,17-23A,thermal magnetic,push button,spring terminals
GV2ME213
SGD 190.50
Thermal overload relay, TeSys Deca, 690VAC, 23 to 32A, 1NO+1NC, class 20, for D25 to D38, screw clamp terminal
LRD32L
SGD 223.10
Thermal overload relay,TeSys Deca,12-18A,1NO+1NC,class 10A,screw clamp
LRD21
SGD 46.10
Thermal overload relay,TeSys Deca,9-13A,1NO+1NC,class 10A,screw clamp
LRD16
SGD 46.10
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 120V AC 50/60Hz coil
LC1D80G7
SGD 395.90
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 24V DC standard coil
LC1D80BD
SGD 491.70
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 100-250VAC/DC coil, EverLink
LC1D40AKUE
SGD 372.90
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 24VDC standard coil
LC1D40ABD
SGD 310.90