TeSys

215 results

Sort By arrow-down
TeSys GV2-Circuit breaker-thermal-magnetic - 1.6...2.5 A - screw clamp terminals
GV2ME07
SGD 105.40
Motor circuit breaker, TeSys Deca, 3P, 1 to 1.6A, thermal magnetic, spring terminals
GV2ME063
SGD 148.20
Motor circuit breaker,TeSys Deca frame 2,3P,0.16-0.25A,thermal magnetic,push button,spring terminals
GV2ME023
SGD 156.80
thermal overload relays, TeSys Deca, 95...120A, class 10A, lug clamps
LRD4367
SGD 384.70
Thermal overload relay, TeSys Deca, 690VAC, 37 to 50A, 1NO+1NC, class 20, for D40A to D65A, EverLink springs
LRD350L
SGD 333.90
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO aux, 48V DC coil,screw clamps
LP1K0910ED
SGD 62.80
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 65A, 24VDC standard coil
LC1D65ABD
SGD 428.60
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 50A, 100 to 250VAC/DC coil, EverLink
LC1D50AKUE
SGD 416.80
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 24 V AC 50/60 Hz coil
LC1D40AB7
SGD 242.40
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil
LC1D32M7
SGD 114.50
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 110 V AC coil
LC1D25F7
SGD 99.00
TeSys Deca contactor,3P(3NO),AC-3/AC-3e,<=440V 18A,24V DC coil
LC1D18BD
SGD 135.40