230 results

Sort By arrow-down
motor choke, Altivar, for variable speed drive, 90A
SAR1,479.83
SAR2,690.60
motor choke, Ativar, for variable speed drive, 48A
SAR872.74
SAR1,586.80
motor choke, Altivar, for variable speed drive, 12A
SAR524.42
SAR953.50
line choke - 1 mH - 45 A - 1 phase - 50 W - for variable speed drive
SAR2,140.00
SAR3,890.90
line choke - 0.06 mH - 450 A - 3 phases - 335 W - for variable speed drive
SAR7,119.20
SAR12,944.00
line choke - 0.038 mH - 613 A - 3 phases - 307 W - for variable speed drive
SAR8,125.70
SAR14,774.00
line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
SAR4,549.22
SAR8,271.30
line choke - 0.155 mH - 184 A - 3 phases - 220 W - for variable speed drive
SAR3,431.62
SAR6,239.30
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
SAR2,710.90
SAR4,928.90
line/motor choke - 0.5 mH - 60 A - 3 phases - 94 W - for variable speed drive
SAR2,889.54
SAR5,253.70
DC choke - 0.22 mH - 171 A - for variable speed drive
SAR3,933.66
SAR7,152.10
Modbus TCP communication card, 10/100Mbps, 1 x RJ45 connector
SAR739.36
SAR1,344.30