Variable Speed Drives

230 results

Sort By arrow-down
motor choke, Altivar, for variable speed drive, 90A
VW3A5103
SAR2,690.60
SAR1,479.83
motor choke, Ativar, for variable speed drive, 48A
VW3A5102
SAR1,586.80
SAR872.74
motor choke, Altivar, for variable speed drive, 12A
VW3A5101
SAR953.50
SAR524.43
line choke - 1 mH - 45 A - 1 phase - 50 W - for variable speed drive
VW3A58502
SAR3,890.90
SAR2,140.00
line choke - 0.06 mH - 450 A - 3 phases - 335 W - for variable speed drive
VW3A4569
SAR12,944.00
SAR7,119.20
line choke - 0.038 mH - 613 A - 3 phases - 307 W - for variable speed drive
VW3A4564
SAR14,774.00
SAR8,125.70
line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
VW3A4560
SAR8,271.30
SAR4,549.22
line choke - 0.155 mH - 184 A - 3 phases - 220 W - for variable speed drive
VW3A4558
SAR6,239.30
SAR3,431.62
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
VW3A4556
SAR4,928.90
SAR2,710.90
line/motor choke - 0.5 mH - 60 A - 3 phases - 94 W - for variable speed drive
VW3A4555
SAR5,253.70
SAR2,889.54
DC choke - 0.22 mH - 171 A - for variable speed drive
VW3A4511
SAR7,152.10
SAR3,933.66
Modbus TCP communication card, 10/100Mbps, 1 x RJ45 connector
VW3A3310D
SAR1,344.30
SAR739.37