Ultimate Slimline - SAT socket - 1 gang - black

GUE7030B
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Part Number GUE7030B
Activity HDCWD
Aesthetic Name Slimline
depth 26 mm
device application communication
Device Presentation complete mechanism
fixing mode by screws
height 86 mm
IP degree of protection IP20
Material Urea (carbamide)
Number of Gangs 1 gang
product or component type SAT single shield socket
Quantity per set set of 10
range Ultimate
range of product Ultimate
Tv Socket Type SAT
width 86 mm
standards BS 3041

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

Ultimate Slimline - TV/FM/SAT socket - 1 gang - black
GUE7081B

check-small In stock

Lisse - Euro Module Plate - 2 module Stainless Steel
GGBL8060SS

check-small In stock

Lisse - Euro Module Plate - 1 module Mocha Bronze
GGBL8050MB

check-small In stock

USB charger, Lisse, 1A, 5V, euro module, twin, black
GUE7074B

check-small In stock

Ultimate Slimline - telephone socket - RJ11 - black
GUE7051B

check-small In stock

Lisse - Euro Module Plate - 1 module Stainless Steel
GGBL8050SS

check-small In stock

Lisse - Euro Module Plate - 2 module Satin Brass with White Interior
GGBL8060SB

check-small In stock

PTLRC_ODA_PHOTO_Integration
GUE7040B

check-small In stock