Interface Safety and Control Relays

67 results

Sort By arrow-down
module XPSAC - Emergency stop - 230 V AC

check-small In stock

KWD 0.000
Harmony Analog, Voltage/current converter, Isolated 0...20 mA

check-small In stock

KWD 62.350
KWD 48.741
motor voltage and temperature control relay - RM35-T - 24..240 V AC/DC - 2 NO

check-small In stock

KWD 34.993
KWD 28.534
current control relay RM17-J - range: 2..20 A

check-small In stock

KWD 28.279
Interval Timing Relay - 0.05s…300h - 24…240V AC/DC - 1C/O

check-small In stock

KWD 0.000
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC

check-small In stock

KWD 0.000
Harmony Analog, Isolated analog converter, 0…10 V or 4...20 mA to 0…10 V or 4...20 mA

check-small In stock

KWD 35.655
KWD 27.841
module XPSAC - Emergency stop - 24 V AC DC

check-small In stock

KWD 0.000
Harmony, Interface plug-in relay, 8 A, 2 CO, 120 V AC

check-small In stock

KWD 2.997
Voltage control relay 80V…300Vac/dc, 2 C/O

check-small In stock

KWD 32.017
KWD 27.720
Harmony, Modular frequency control relay, 5 A, 1 CO + 1 CO, 120…277 V AC

check-small In stock

KWD 37.303
KWD 31.878
voltage control relay RM17-U - range 65..260 V AC

check-small In stock

KWD 22.489
KWD 18.942