Accessories

16 results

arrow-down
Modbus multidrop connection kit for PC serial port
VW3A8106
transparent door - for remote graphic terminal - IP65
VW3A1103
basic keypad door mounting kit
VW3A1114
Graphic Display Terminal - 240 x 160 pixels - IP65
VW3A1111
remote terminal - ATS48 - for soft starter for asynchronous motor
VW3G48101
remote terminal - ATS22 - for soft starter for asynchronous motor - IP54
VW3G22101
connection cable USB/RJ45 - for connection between PC and drive
TCSMCNAM3M002P
RJ45 female/female adaptor - for remote graphic display terminal
VW3A1105
remote cable - 3 m - for graphic display terminal
VW3A1104R30
door mounting kit - for remote graphic terminal - variable speed drive - IP54
VW3A1102
remote graphic terminal - 240 x 160 pixels - IP54
VW3A1101
Modbus line terminator - for end of RS485 line - RJ45 connector
VW3A8306RC