
calcActive())">
Ultimate Slimline - TV/FM/SAT socket - 1 gang - black
GUE7081B
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GUE7081B
Ultimate Slimline - TV/FM/SAT socket - 1 gang - black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Slimline - TV/FM/SAT socket - 1 gang - black
KWDÂ 0.000
Product Details
Rated current | 25 A |
---|---|
Part Number | GUE7081B |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | 5.49 cm x 5.5 cm x 5.5 cm |
Aesthetic Name | Slimline |
depth | 33 mm |
device application | communication |
Device Presentation | complete mechanism |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
Number of Gangs | 1 gang |
product or component type | TV/FM/SAT socket |
Quantity per set | set of 10 |
Radio Connector | female |
range | Ultimate |
range of product | Ultimate |
standards | BS 3041 |
Tv Socket Type | TV/FM/SAT |
width | 86 mm |
standards | BS 3041 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account