Bestsellers

16 results

arrow-down
motor voltage and temperature control relay - RM35-T - 24..240 V AC/DC - 2 NO
RM35TM250MW
Trip unit MicroLogic 5.2 E for ComPacT NSX 160/250 circuit breakers
C1635E160
transparent door - for remote graphic terminal - IP65
VW3A1103
High power contactor
LC1G115KUEN
TeSys D control relay - 5 NO - <= 690 V - 24 V AC standard coil
CAD50B7
EasyLogic PM2130
METSEPM2130
EasyLogic PM2230
METSEPM2230
EasyLogic PM2120
METSEPM2120
Circuit breaker ComPacT NSX250H
C25H32D250
Circuit breaker ComPacT NSX100M AC/DC
C10M1TM040
black key selector switch Ø 22 - 2 positions 90°- stay put - 1 NO - ATEX
XB4BG21EX
EasyCan Capacitor - 30.3/36.4 kvar - 440 V - 50/60Hz
BLRCS303A364B44