Residual Current Circuit Breaker (RCCB)

97 results

arrow-down
Acti 9 iID - RCCB - 2P - 80A - 30mA - type AC
A9R11280
Acti 9 iID - RCCB - 2P - 100A - 300mA - type AC
A9R14291
Acti 9 iID - RCCB - 4P - 63A - 300mA s - type AC
A9R15463
residual current circuit breaker - 2 poles - 63 A - class AC 100 mA
16819
residual current circuit breaker ID Fi - 4 poles - 125 A - class AC 300mA
16907
residual current circuit breaker ID Fi - 4 poles - 125 A - 30mA - class AC
16905
residual current circuit breaker - 4 poles - 25 A - class AC 30 mA
11028
residual current circuit breaker - 4 poles - 40 A - class AC 300 mA
11030
residual current circuit breaker - 4 poles - 63 A - class AC 30mA
16794
residual current circuit breaker - 2 poles - 40 A - class AC 30 mA
11025
residual current circuit breaker - 4 poles - 63 A - class AC 100 mA
16815
Residual current circuit breaker (RCCB)
R9R52240