
calcActive())">
Schneider Electric SCREW TERMINAL CONTACT B, ZB5AZ102
ZB5AZ102
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AZ102
Schneider Electric SCREW TERMINAL CONTACT B, ZB5AZ102
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric SCREW TERMINAL CONTACT B, ZB5AZ102
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | ZB5AZ102 |
[Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
ambient air temperature for storage | -40-70 °C |
CAD overall depth | 32 mm |
CAD overall height | 42 mm |
CAD overall width | 30 mm |
compatibility code | ZB5 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
device short name | ZB5 |
electrical reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4, λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
fixing collar material | plastic |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 10000000 cycles |
net weight | 0.021 kg |
positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
product certifications | CSA, UL, GL, LROS (Lloyds register of shipping), BV, DNV |
product or component type | complete body/contact assembly |
protective treatment | TH |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Terminals description ISO n°1 | (11-12)NC |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
contacts type and composition | 1 NC |
Customizable | 0 |
Head type | standard |
Contacts usage | standard contacts |
Operating force | 2 N NC changing electrical state |
Operating travel | 1.5 mm (NC changing electrical state), 4.3 mm (total travel) |
Contact block type | single |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | UL 508, EN/IEC 60947-5-1, JIS C8201-5-1, EN/IEC 60947-1, CSA C22.2 No 14, EN/IEC 60947-5-4, JIS C8201-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Device Presentation | basic sub-assemblies |
Device Composition | body, fixing collar |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account