single contact block for head Ø22 1NC silver alloy screw clamp terminal
SKU :
ZBE102
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
KWD 1.480
KWD 1.050
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
single contact block for head Ø22 1NC silver alloy screw clamp terminal
KWD 1.480
KWD 1.050
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | ZBE102 |
| [Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| ambient air temperature for storage | -40-70 °C |
| compatibility code | ZBE |
| connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
| contact operation | slow-break |
| contacts material | silver alloy (Ag/Ni) |
| device short name | ZBE |
| IP degree of protection | IP20 conforming to IEC 60529 |
| mechanical durability | 10000000 cycles |
| net weight | 0.011 kg |
| positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
| product certifications | CSA, GOST, BV, DNV, GL, LROS (Lloyds register of shipping), CCC, UL |
| product or component type | contact block |
| protective treatment | TH |
| range of product | Harmony XB4, Harmony XB5 |
| sale per indivisible quantity | 5 |
| shape of screw head | cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
| shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| short-circuit protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| contacts type and composition | 1 NC |
| Contacts usage | standard contacts |
| Operating force | 2 N NC changing electrical state |
| Operating travel | 1.5 mm (NC changing electrical state), 4.3 mm (total travel) |
| Electrical composition code | C1 (quantity <= 9 ), C2 (quantity <= 7 ), C3 (quantity <= 6 ), C4 (quantity <= 4 ), C5 (quantity <= 5 ), C6 (quantity <= 3 ), C7 (quantity <= 4 ), C8 (quantity <= 2 ), C9 (quantity <= 3 ), C12 (quantity <= 6 ), M1 (quantity <= 6 ), M2 (quantity <= 4 ), M3 (quantity <= 4 ), M5 (quantity <= 2 ), M6 (quantity <= 2 ), M7 (quantity <= 6 ), M8 (quantity <= 4 ), M9 (quantity <= 2 ), SF1 (quantity <= 3 ), SF2 (quantity <= 2 ), MF1 (quantity <= 2 ), MF2 (quantity <= 2 ), C10 (quantity <= 2 ), M4 (quantity <= 2 ), C13 (quantity <= 1 ) |
| Contact block type | single |
| Mounting of block | front mounting |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| ambient air temperature for operation | -40-70 °C |
| standards | EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C8201-5-1, EN/IEC 60947-1, UL 508, EN/IEC 60947-5-4, JIS C8201-1 |
| [Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Device Presentation | basic element |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | ZBE102 |
| [Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| ambient air temperature for storage | -40-70 °C |
| compatibility code | ZBE |
| connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
| contact operation | slow-break |
| contacts material | silver alloy (Ag/Ni) |
| device short name | ZBE |
| IP degree of protection | IP20 conforming to IEC 60529 |
| mechanical durability | 10000000 cycles |
| net weight | 0.011 kg |
| positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
| product certifications | CSA, GOST, BV, DNV, GL, LROS (Lloyds register of shipping), CCC, UL |
| product or component type | contact block |
| protective treatment | TH |
| range of product | Harmony XB4, Harmony XB5 |
| sale per indivisible quantity | 5 |
| shape of screw head | cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
| shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| short-circuit protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| contacts type and composition | 1 NC |
| Contacts usage | standard contacts |
| Operating force | 2 N NC changing electrical state |
| Operating travel | 1.5 mm (NC changing electrical state), 4.3 mm (total travel) |
| Electrical composition code | C1 (quantity <= 9 ), C2 (quantity <= 7 ), C3 (quantity <= 6 ), C4 (quantity <= 4 ), C5 (quantity <= 5 ), C6 (quantity <= 3 ), C7 (quantity <= 4 ), C8 (quantity <= 2 ), C9 (quantity <= 3 ), C12 (quantity <= 6 ), M1 (quantity <= 6 ), M2 (quantity <= 4 ), M3 (quantity <= 4 ), M5 (quantity <= 2 ), M6 (quantity <= 2 ), M7 (quantity <= 6 ), M8 (quantity <= 4 ), M9 (quantity <= 2 ), SF1 (quantity <= 3 ), SF2 (quantity <= 2 ), MF1 (quantity <= 2 ), MF2 (quantity <= 2 ), C10 (quantity <= 2 ), M4 (quantity <= 2 ), C13 (quantity <= 1 ) |
| Contact block type | single |
| Mounting of block | front mounting |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| ambient air temperature for operation | -40-70 °C |
| standards | EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C8201-5-1, EN/IEC 60947-1, UL 508, EN/IEC 60947-5-4, JIS C8201-1 |
| [Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Device Presentation | basic element |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account