
calcActive())">
Serial link module with 2 RS-485/232 ports in Modbus and Character mode
BMXNOM0200
KWDÂ 348.832
KWDÂ 334.257
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXNOM0200
Serial link module with 2 RS-485/232 ports in Modbus and Character mode
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Serial link module with 2 RS-485/232 ports in Modbus and Character mode
KWDÂ 348.832
KWDÂ 334.257
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXNOM0200 |
current consumption | 80 mA at 24 V DC |
IP degree of protection | IP20 |
marking | CE |
net weight | 0.23 kg |
product or component type | serial links module |
protective treatment | TC |
range of product | Modicon X80 |
relative humidity | 10-95 % without condensation |
Supply | internal power supply via rack |
Module format | standard |
Concept | Serial link |
ambient air temperature for operation | 0-60 °C |
local signalling | 1 LED (red) for module fault (ERR), 1 LED (green) for module running (RUN), 1 LED (green) for activity on the serial link (SER COM 0), 1 LED (green) for activity on the serial link (SER COM 1) |
Integrated Connection Type | RS232 RJ45 115.2 kbit/s 8 wires, RS485 RJ45 57.6 kbit/s 1 twisted pair |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account