
calcActive())">
Processor module, Modicon M340 automation platform, max 1024 discrete + 256 analog I/O, Modbus, Ethernet
BMXP342020
KWDÂ 451.681
KWDÂ 387.849
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXP342020
Processor module, Modicon M340 automation platform, max 1024 discrete + 256 analog I/O, Modbus, Ethernet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Processor module, Modicon M340 automation platform, max 1024 discrete + 256 analog I/O, Modbus, Ethernet
KWDÂ 451.681
KWDÂ 387.849
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXP342020 |
current consumption | 95 mA at 24 V DC |
Bus Length | 0-10 m serial link non isolated character mode segment, 0-10 m serial link non isolated Modbus segment, 0-1000 m serial link isolated character mode segment, 0-1000 m serial link isolated Modbus segment, 0-15 m character mode point-to-point, 0-15 m Modbus point-to-point |
product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy |
product or component type | processor module |
protective treatment | TC |
range of product | Modicon M340 automation platform |
relative humidity | 10-95 % without condensation |
Supply | internal power supply via rack |
Memory description | supplied memory card (BMXRMS008MP) backup of programs, constants, symbols and data, internal RAM 4096 kB, internal RAM 256 kB data, internal RAM 3584 kB program constants and symbols, supplied memory card (BMXRMS008MP) activation of standard web server, class B10 |
Number of slots | 11 |
Application structure | 1 cyclic/periodic master task, 1 periodic fast task, no auxiliary task, 64 event tasks |
Port Ethernet | 10BASE-T/100BASE-TX |
Number of addresses | 0-248 for character mode, 0-248 for Modbus |
Communication service | bandwidth management, Ethernet TCP/IP, Data Editor, Ethernet TCP/IP, Modbus TCP messaging, Ethernet TCP/IP, Rack Viewer, Ethernet TCP/IP, SNMP network administrator, Ethernet TCP/IP |
Execution time per instruction | 0.12 µs Boolean, 0.17 µs double-length words, 0.25 µs single-length words, 1.16 µs floating points |
Maximum size of object areas | 256 kB unlocated internal data, 32634 %Mi located internal bits |
Concept | Transparent Ready, CANopen |
Communication module processor capacity | 2 Ethernet communication module, 4 AS-Interface module |
Requests | 1 K data bytes per request character mode, 252 data bytes per RTU request Modbus, 504 data bytes per ASCII request Modbus |
Default size of object areas | 1024 %MWi internal words located internal data, 256 %KWi constant words located internal data, 512 %Mi located internal bits |
System overhead | 0.13 ms for fast task, 0.7 ms for master task |
Analogue I/O processor capacity | 256 I/O multi-rack configuration, 66 I/O single-rack configuration |
Control parameter | one CRC on each frame (RTU) Modbus, one LRC on each frame (ASCII) character mode, one LRC on each frame (ASCII) Modbus |
Monitoring | diagnostic counters Modbus, event counters Modbus |
Number of devices per segment | 0-32 (character mode), 0-32 (Modbus) |
Number of racks | 4 |
Maximum tap links length | <15 m serial link non isolated character mode segment, <15 m serial link non isolated Modbus segment, <40 m serial link isolated character mode segment, <40 m serial link isolated Modbus segment |
Number of devices | 2 point-to-point character mode, 2 point-to-point Modbus |
Number of instructions per ms | 6.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic, 8.1 Kinst/ms 100 % Boolean |
Control channels | programmable loops |
Number of application specific channel | 36 |
Discrete I/O processor capacity | 1024 I/O multi-rack configuration, 704 I/O single-rack configuration |
status LED | 1 LED (green) activity on Ethernet network (ETH ACT), 1 LED (green) processor running (RUN), 1 LED (green) status of Ethernet network (ETH STS), 1 LED (red) data rate (ETH 100), 1 LED (red) I/O module fault (I/O), 1 LED (red) memory card fault (CARD ERR), 1 LED (red) processor or system fault (ERR), 1 LED (yellow) activity on Modbus (SER COM) |
ambient air temperature for operation | 0-60 °C |
standards | EN 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account