Red Ø40 Emergency stop, switching off Ø22 latching turn release 2NC
SKU :
XB4BS8444
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
KWD 13.602
KWD 9.270
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Harmony XAC, Single contact block, spring return, screw clamp terminal, 2 NC
Red Ø40 Emergency stop, switching off Ø22 latching turn release 2NC
KWD 13.602
KWD 9.270
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | XB4BS8444 |
| [Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| ambient air temperature for storage | -40-70 °C |
| bezel material | chromium plated metal |
| cap/operator or lens colour | red |
| compatibility code | XB4 |
| connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
| contact operation | slow-break |
| contacts material | silver alloy (Ag/Ni) |
| Depth | 82 mm |
| device short name | XB4 |
| electrical reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4, λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| fixing collar material | zamak |
| Height | 47 mm |
| IK degree of protection | IK06 conforming to IEC 50102 |
| IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
| mechanical durability | 300000 cycles |
| mounting diameter | 22 mm |
| net weight | 0.13 kg |
| operator profile | red mushroom Ø 40 mm, unmarked |
| positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
| product certifications | LROS (Lloyds register of shipping), BV, GL, DNV, CSA, UL listed |
| product or component type | emergency stop push-button, emergency switching off push-button |
| protective treatment | TH |
| range of product | Harmony XB4 |
| reset | turn to release |
| sale per indivisible quantity | 1 |
| shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
| shape of signaling unit head | round |
| shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| short-circuit protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Terminals description ISO n°1 | (21-22)NC |
| tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| type of operator | trigger action and mechanical latching |
| width | 40 mm |
| NEMA degree of protection | NEMA 13, NEMA 4X |
| Customizable | 0 |
| Head type | standard |
| Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Contacts usage | standard contacts |
| Operating travel | 1.5 mm (NC changing electrical state), 4.3 mm (total travel) |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| ambient air temperature for operation | -40-70 °C |
| standards | JIS C8201-5-1, IEC 60364-5-53, UL 508, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/ISO 13850, EN/IEC 60947-5-5, EN/IEC 60947-1, EN/IEC 60204-1, EN/IEC 60947-5-4, JIS C8201-1 |
| [Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Device Presentation | complete product |
| Electrical Shock Protection Class | class I conforming to IEC 60536 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | XB4BS8444 |
| [Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| ambient air temperature for storage | -40-70 °C |
| bezel material | chromium plated metal |
| cap/operator or lens colour | red |
| compatibility code | XB4 |
| connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
| contact operation | slow-break |
| contacts material | silver alloy (Ag/Ni) |
| Depth | 82 mm |
| device short name | XB4 |
| electrical reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4, λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| fixing collar material | zamak |
| Height | 47 mm |
| IK degree of protection | IK06 conforming to IEC 50102 |
| IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
| mechanical durability | 300000 cycles |
| mounting diameter | 22 mm |
| net weight | 0.13 kg |
| operator profile | red mushroom Ø 40 mm, unmarked |
| positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
| product certifications | LROS (Lloyds register of shipping), BV, GL, DNV, CSA, UL listed |
| product or component type | emergency stop push-button, emergency switching off push-button |
| protective treatment | TH |
| range of product | Harmony XB4 |
| reset | turn to release |
| sale per indivisible quantity | 1 |
| shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
| shape of signaling unit head | round |
| shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| short-circuit protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Terminals description ISO n°1 | (21-22)NC |
| tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| type of operator | trigger action and mechanical latching |
| width | 40 mm |
| NEMA degree of protection | NEMA 13, NEMA 4X |
| Customizable | 0 |
| Head type | standard |
| Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Contacts usage | standard contacts |
| Operating travel | 1.5 mm (NC changing electrical state), 4.3 mm (total travel) |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| ambient air temperature for operation | -40-70 °C |
| standards | JIS C8201-5-1, IEC 60364-5-53, UL 508, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/ISO 13850, EN/IEC 60947-5-5, EN/IEC 60947-1, EN/IEC 60204-1, EN/IEC 60947-5-4, JIS C8201-1 |
| [Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Device Presentation | complete product |
| Electrical Shock Protection Class | class I conforming to IEC 60536 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account