
calcActive())">
Schneider Electric , BMXCPS2010
BMXCPS2010
KWDÂ 158.088
KWDÂ 121.700
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS2010
Schneider Electric , BMXCPS2010
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric , BMXCPS2010
KWDÂ 158.088
KWDÂ 121.700
Product Details
Activity | IDPAC |
---|---|
Activity | IDPAC |
Part Number | BMXCPS2010 |
ambient air temperature for storage | -40-85 °C |
control type | RESET push-button cold restart |
dielectric strength | 1500 V primary/ground, 1500 V primary/secondary |
inrush current | 30 A 24 V |
IP degree of protection | IP20 |
net weight | 0.29 kg |
Immunity to microbreaks | 1 ms |
MTBF reliability | 4886000 H |
Maximum cable distance between devices | 20 m power supply cable copper 1.5 mm², 30 m power supply cable copper 2.5 mm² |
Maximum power dissipation in W | 8.5 W |
Primary voltage | 24 V isolated |
Primary voltage limit | 18...31.2 V |
It on activation | 0.15 A.s 24 V |
I²t on activation | 0.6 A².s 24 V |
Input current | 1 A 24 V |
Current at secondary voltage | 0.7 A 24 V DC I/O module power supply and processor, 2.5 A 3.3 V DC I/O module logic power supply |
Secondary power | 16.8 W 24 V DC I/O module power supply and processor, 8.3 W 3.3 V DC I/O module logic power supply |
Supply circuit type | DC |
vibration resistance | 3 gn |
status LED | 1 LED (green) rack voltage OK |
ambient air temperature for operation | 0-60 °C |
insulation resistance | >= 10 MOhm primary/ground, >= 10 MOhm primary/secondary |
Electrical Connection | 1 connector 2 pin(s)alarm relay, 1 connector 5 pin(s)line supply, protective earth, 24 V DC input sensor |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account