
calcActive())">
Schneider Electric , BMXCPS2000
BMXCPS2000
KWDÂ 157.173
KWDÂ 117.117
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS2000
Schneider Electric , BMXCPS2000
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric , BMXCPS2000
KWDÂ 157.173
KWDÂ 117.117
Product Details
Activity | IDPAC |
---|---|
Activity | IDPAC |
Part Number | BMXCPS2000 |
ambient air temperature for storage | -40-85 °C |
control type | RESET push-button cold restart |
dielectric strength | 1500 V primary/secondary I/O module logic power supply, 1500 V primary/secondary I/O module power supply and processor, 2300 V primary/secondary sensor power supply, 1500 V primary/ground, 500 V 24 V sensor output/ground |
inrush current | 30 A 120 V, 60 A 240 V |
IP degree of protection | IP20 |
net weight | 0.3 kg |
network frequency | 50/60 Hz |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product or component type | power supply module |
protective treatment | TC |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Immunity to microbreaks | 1 ms |
MTBF reliability | 4638000 H |
Network frequency limits | 47-63 Hz |
Maximum power dissipation in W | 8.5 W |
Apparent power | 0.07 kVA |
Primary voltage | 100...240 V |
Primary voltage limit | 85...264 V |
It on activation | 0.06 A.s 240 V, 0.03 A.s 120 V |
I²t on activation | 12 A².s 240 V |
Input current | 0.31 A 240 V, 0.61 A 115 V |
Current at secondary voltage | 0.45 A 24 V DC sensor power supply, 0.7 A 24 V DC I/O module power supply and processor, 2.5 A 3.3 V DC I/O module logic power supply |
Secondary power | 10.8 W 24 V DC sensor power supply, 16.8 W 24 V DC I/O module power supply and processor, 8.3 W 3.3 V DC I/O module logic power supply |
Supply circuit type | AC |
vibration resistance | 3 gn |
status LED | 1 LED (green) rack voltage OK, 1 LED (green) sensor voltage |
ambient air temperature for operation | 0-60 °C |
product compatibility | not compatible with BMEXBP..02 |
insulation resistance | >= 100 MOhm primary/ground, >= 100 MOhm primary/secondary |
Electrical Connection | 1 connector 2 pin(s)alarm relay, 1 connector 5 pin(s)line supply, protective earth, 24 V DC input sensor |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account