
calcActive())">
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 630A, standard version, 100…250V wide band AC/DC coil
LC1G630KUEN
KWD 873.355
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1G630KUEN
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 630A, standard version, 100…250V wide band AC/DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 630A, standard version, 100…250V wide band AC/DC coil
KWD 873.355
Description
How to Video
Promotional Video
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1G630KUEN |
[Ith] conventional free air thermal current | 1050 A (at 40 °C) |
[Uc] control circuit voltage | 100...250 V AC 50/60 Hz, 100...250 V DC |
[Ui] rated insulation voltage | 1000 V |
[Uimp] rated impulse withstand voltage | 8 kV |
ambient air temperature for storage | -60-80 °C |
associated fuse rating | 630 A aM at <= 440 V for motor, 500 A aM at <= 690 V for motor, 1250 A gG at <= 690 V |
auxiliary contact composition | 1 NO + 1 NC |
average impedance | 0.000065 Ohm |
coil technology | built-in bidirectional peak limiting |
colour | dark grey |
compatibility code | LC1G |
connections - terminals | power circuit: bar 2 - busbar cross section: 52 x 20 mm, power circuit: lugs-ring terminals 1 185-185 mm², power circuit: bolted connection, control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end, control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end, control circuit: push-in 2 0.5-1.0 mm² with cable end, control circuit: push-in 0.75-2.5 mm² - cable stiffness: solid stranded without cable end, control circuit: push-in 0.75-2.5 mm² - cable stiffness: flexible with cable end |
contactor application | power switching, motor control |
control circuit voltage limits | operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C), drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C) |
depth | 266 mm |
device short name | LC1G |
height | 284 mm |
hold-in power consumption in VA | 15.0-15.0 VA |
inrush power in VA | 800-800 VA |
IP degree of protection | IP2X front face with shrouds conforming to IEC 60529, IP2X front face with shrouds conforming to VDE 0106 |
Irms rated making capacity | 7220 A at 440 V |
maximum operating rate | 500 cyc/h 60 °C, 300 cyc/h AC-1, 500 cyc/h AC-3, 500 cyc/h AC-3e, 150 cyc/h AC-4 |
mechanical durability | 5 Mcycles |
motor power hp | 200 hp at 200/208 V 60 Hz, 250 hp at 230/240 V 60 Hz, 500 hp at 460/480 V 60 Hz, 500 hp at 575/600 V 60 Hz |
motor power kW | 180 kW at 230 V AC 50/60 Hz (AC-3e), 315 kW at 400 V AC 50/60 Hz (AC-3e), 335 kW at 415 V AC 50/60 Hz (AC-3e), 355 kW at 440 V AC 50/60 Hz (AC-3e), 375 kW at 500 V AC 50/60 Hz (AC-3e), 500 kW at 690 V AC 50/60 Hz (AC-3e), 450 kW at 1000 V AC 50/60 Hz (AC-3e), 200 kW at 230 V AC 50/60 Hz (AC-3), 335 kW at 400 V AC 50/60 Hz (AC-3), 375 kW at 415 V AC 50/60 Hz (AC-3), 400 kW at 440 V AC 50/60 Hz (AC-3), 400 kW at 500 V AC 50/60 Hz (AC-3), 500 kW at 690 V AC 50/60 Hz (AC-3), 450 kW at 1000 V AC 50/60 Hz (AC-3), 180 kW at 230 V AC 50/60 Hz (AC-4), 315 kW at 400 V AC 50/60 Hz (AC-4), 335 kW at 415 V AC 50/60 Hz (AC-4), 355 kW at 440 V AC 50/60 Hz (AC-4), 375 kW at 500 V AC 50/60 Hz (AC-4), 450 kW at 690 V AC 50/60 Hz (AC-4), 355 kW at 1000 V AC 50/60 Hz (AC-4) |
mounting support | plate |
net weight | 14.2 kg |
operating time | 40...70 ms closing, 15...50 ms opening |
overvoltage category | III |
permissible ambient air temperature around the device | -40-70 °C at Uc |
pole contact composition | 3 NO |
Poles Description | 3P |
power dissipation per pole | 70 W AC-1 - Ith 1050 A, 26 W AC-3 - Ith 630 A |
product certifications | CB Scheme, CCC, cULus, EAC, CE, UKCA, EU-RO-MR by DNV-GL |
product or component type | contactor |
protective treatment | TH |
range | TeSys |
range of product | TeSys Giga |
rated breaking capacity | 5550 A at 440 V |
rated operational voltage limits | <= 1000 V AC 50/60 Hz, <= 460 V DC |
tightening torque | 58 N.m |
utilisation category | AC-1, AC-3, AC-3e, AC-4, AC-5a, AC-5b, AC-6a, AC-6b, AC-8a, AC-8b, DC-1, DC-3, DC-5 |
width | 211 mm |
[Icw] rated short-time withstand current | 5.05 kA - 10 s, 4.4 kA - 30 s, 3.4 kA - 1 min, 2.2 kA - 3 min, 1.6 kA - 10 min |
Hold-in power consumption in W | 9.5-9.5 W |
Inrush power in W | 680 W |
Number of modules per PLC per PC | 0 |
ambient air temperature for operation | -25-60 °C |
standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1, JIS C8201-5-1 |
[Ie] rated operational current | 1050 A (at <40 °C) at <= 1000 V AC-1, 630 A (at <60 °C) at <= 400 V AC-3 |
mechanical robustness | vibrations 5-300 Hz 2 gn contactor open, vibrations 5-300 Hz 4 gn contactor closed, shocks 10 gn 11 ms contactor open, shocks 15 gn 11 ms contactor closed |
Connection Pitch | 70 mm |
Electrical Durability | 300 cycles AC-1 at Ue 400 V, 500 cycles AC-3 at Ue 400 V, 500 cycles AC-3e at Ue 400 V, 150 cycles AC-4 at Ue 400 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account