Auxiliary contact block for TeSys Giga contactor, 1NO + 1NC, side mounting, push-in terminals
SKU :
LAG8N113
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
KWDÂ 10.483
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys F - arc chamber - 4 poles
Auxiliary contact block for TeSys Giga contactor, 1NO + 1NC, side mounting, push-in terminals
KWDÂ 10.483
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LAG8N113 |
| [Ith] conventional free air thermal current | 10 A (at 60 °C) |
| [Ui] rated insulation voltage | 500 V conforming to IEC 60947-5-1, 500 V - certifications CSA, 500 V - certifications UL |
| ambient air temperature for storage | -60-80 °C |
| connections - terminals | screw clamp terminals0.75-2.5 mm²solid stranded without cable end, screw clamp terminals0.75-2.5 mm²flexible with cable end |
| Depth | 84.8 mm |
| device short name | LAG8N |
| Height | 55.8 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1, 250 A DC conforming to IEC 60947-5-1 |
| mechanical durability | 8 Mcycles |
| minimum switching current | 1 mA |
| minimum switching voltage | 17 V |
| net weight | 0.05 kg |
| non-overlap time | 1.5 ms on de-energisation no overlap between NC and NO contact, 1.5 ms on energisation no overlap between NC and NO contact |
| operating altitude | 3000 m |
| pole contact composition | 1 NO + 1 NC |
| product certifications | CB Scheme, CCC, cULus, CE, UKCA, EU-RO-MR by DNV-GL, EAC |
| product or component type | auxiliary contact block |
| protective treatment | TH |
| Range | TeSys |
| range of product | TeSys G |
| rated operational voltage limits | 500 V AC 25...400 Hz |
| width | 15.4 mm |
| Permissible short-time rating | 100 A 60 °C 1 s, 120 A 60 °C 500 ms, 140 A 60 °C 100 ms |
| Auxiliary contacts operation | instantaneous |
| ambient air temperature for operation | -25-60 °C |
| standards | EN/IEC 60947-5-1, UL 60947-5-1, CSA C22.2 No 60947-5-1, GB 14048.5 |
| insulation resistance | > 10 MOhm |
| Mounting Location | side |
| Range Compatibility | TeSys G LC1G |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LAG8N113 |
| [Ith] conventional free air thermal current | 10 A (at 60 °C) |
| [Ui] rated insulation voltage | 500 V conforming to IEC 60947-5-1, 500 V - certifications CSA, 500 V - certifications UL |
| ambient air temperature for storage | -60-80 °C |
| connections - terminals | screw clamp terminals0.75-2.5 mm²solid stranded without cable end, screw clamp terminals0.75-2.5 mm²flexible with cable end |
| Depth | 84.8 mm |
| device short name | LAG8N |
| Height | 55.8 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1, 250 A DC conforming to IEC 60947-5-1 |
| mechanical durability | 8 Mcycles |
| minimum switching current | 1 mA |
| minimum switching voltage | 17 V |
| net weight | 0.05 kg |
| non-overlap time | 1.5 ms on de-energisation no overlap between NC and NO contact, 1.5 ms on energisation no overlap between NC and NO contact |
| operating altitude | 3000 m |
| pole contact composition | 1 NO + 1 NC |
| product certifications | CB Scheme, CCC, cULus, CE, UKCA, EU-RO-MR by DNV-GL, EAC |
| product or component type | auxiliary contact block |
| protective treatment | TH |
| Range | TeSys |
| range of product | TeSys G |
| rated operational voltage limits | 500 V AC 25...400 Hz |
| width | 15.4 mm |
| Permissible short-time rating | 100 A 60 °C 1 s, 120 A 60 °C 500 ms, 140 A 60 °C 100 ms |
| Auxiliary contacts operation | instantaneous |
| ambient air temperature for operation | -25-60 °C |
| standards | EN/IEC 60947-5-1, UL 60947-5-1, CSA C22.2 No 60947-5-1, GB 14048.5 |
| insulation resistance | > 10 MOhm |
| Mounting Location | side |
| Range Compatibility | TeSys G LC1G |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account