High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 185A, standard version, 100…250V wide band AC/DC coil
SKU :
LC1G185KUEN
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
KWD 204.517
KWD 158.810
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 42 V AC coil
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 185A, standard version, 100…250V wide band AC/DC coil
KWD 204.517
KWD 158.810
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1G185KUEN |
| [Ith] conventional free air thermal current | 305 A (at 40 °C) |
| [Uc] control circuit voltage | 100...250 V AC 50/60 Hz, 100...250 V DC |
| [Ui] rated insulation voltage | 1000 V |
| [Uimp] rated impulse withstand voltage | 8 kV |
| ambient air temperature for storage | -60-80 °C |
| associated fuse rating | 200 A aM at <= 440 V for motor, 160 A aM at <= 690 V for motor, 315 A gG at <= 690 V |
| auxiliary contact composition | 1 NO + 1 NC |
| average impedance | 0.00017 Ohm |
| coil technology | built-in bidirectional peak limiting |
| colour | dark grey |
| compatibility code | LC1G |
| connections - terminals | power circuit: bar 2 - busbar cross section: 25 x 6 mm, power circuit: lugs-ring terminals 1 185-185 mm², power circuit: bolted connection, control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end, control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end, control circuit: push-in 2 0.5-1.0 mm² with cable end, control circuit: push-in 0.75-2.5 mm² - cable stiffness: solid stranded without cable end, control circuit: push-in 0.75-2.5 mm² - cable stiffness: flexible with cable end |
| contactor application | power switching, motor control |
| control circuit voltage limits | operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C), drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C) |
| Depth | 193 mm |
| device short name | LC1G |
| Height | 193 mm |
| hold-in power consumption in VA | 12.4-12.4 VA |
| inrush power in VA | 540-540 VA |
| IP degree of protection | IP2X front face with shrouds conforming to IEC 60529, IP2X front face with shrouds conforming to VDE 0106 |
| Irms rated making capacity | 2310 A at 440 V |
| maximum operating rate | 500 cyc/h 60 °C, 300 cyc/h AC-1, 500 cyc/h AC-3, 500 cyc/h AC-3e, 150 cyc/h AC-4 |
| mechanical durability | 5 Mcycles, 8 Mcycles with sub-assembly substitution |
| motor power hp | 50 hp at 200/208 V 60 Hz, 60 hp at 230/240 V 60 Hz, 125 hp at 460/480 V 60 Hz, 150 hp at 575/600 V 60 Hz |
| motor power kW | 55 kW at 230 V AC 50/60 Hz (AC-3e), 90 kW at 400 V AC 50/60 Hz (AC-3e), 90 kW at 415 V AC 50/60 Hz (AC-3e), 110 kW at 440 V AC 50/60 Hz (AC-3e), 110 kW at 500 V AC 50/60 Hz (AC-3e), 110 kW at 690 V AC 50/60 Hz (AC-3e), 75 kW at 1000 V AC 50/60 Hz (AC-3e), 55 kW at 230 V AC 50/60 Hz (AC-3), 90 kW at 400 V AC 50/60 Hz (AC-3), 90 kW at 415 V AC 50/60 Hz (AC-3), 110 kW at 440 V AC 50/60 Hz (AC-3), 110 kW at 500 V AC 50/60 Hz (AC-3), 110 kW at 690 V AC 50/60 Hz (AC-3), 75 kW at 1000 V AC 50/60 Hz (AC-3), 55 kW at 230 V AC 50/60 Hz (AC-4), 90 kW at 400 V AC 50/60 Hz (AC-4), 90 kW at 415 V AC 50/60 Hz (AC-4), 100 kW at 440 V AC 50/60 Hz (AC-4), 110 kW at 500 V AC 50/60 Hz (AC-4), 110 kW at 690 V AC 50/60 Hz (AC-4), 75 kW at 1000 V AC 50/60 Hz (AC-4) |
| mounting support | plate |
| net weight | 3.6 kg |
| operating time | 40...70 ms closing, 15...50 ms opening |
| overvoltage category | III |
| permissible ambient air temperature around the device | -40-70 °C at Uc |
| pole contact composition | 3 NO |
| Poles Description | 3P |
| power dissipation per pole | 20 W AC-1 - Ith 305 A, 6 W AC-3 - Ith 185 A |
| product certifications | CB Scheme, CCC, cULus, EAC, CE, UKCA, EU-RO-MR by DNV-GL |
| product or component type | contactor |
| protective treatment | TH |
| Range | TeSys |
| range of product | TeSys Giga |
| rated breaking capacity | 1610 A at 440 V |
| rated operational voltage limits | <= 1000 V AC 50/60 Hz, <= 460 V DC |
| tightening torque | 18 N.m |
| utilisation category | AC-1, AC-3, AC-3e, AC-4, AC-5a, AC-5b, AC-6a, AC-6b, AC-8a, AC-8b, DC-1, DC-3, DC-5 |
| width | 108 mm |
| [Icw] rated short-time withstand current | 1.5 kA - 10 s, 0.92 kA - 30 s, 0.74 kA - 1 min, 0.5 kA - 3 min, 0.4 kA - 10 min |
| Hold-in power consumption in W | 7.8-7.8 W |
| Inrush power in W | 380 W |
| Number of modules per PLC per PC | 0 |
| ambient air temperature for operation | -25-60 °C |
| standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1, JIS C8201-5-1 |
| [Ie] rated operational current | 305 A (at <40 °C) at <= 1000 V AC-1, 185 A (at <60 °C) at <= 400 V AC-3 |
| mechanical robustness | vibrations 5-300 Hz 2 gn contactor open, vibrations 5-300 Hz 4 gn contactor closed, shocks 10 gn 11 ms contactor open, shocks 15 gn 11 ms contactor closed |
| Connection Pitch | 35 mm |
| Electrical Durability | 300 cycles AC-1 at Ue 400 V, 500 cycles AC-3 at Ue 400 V, 500 cycles AC-3e at Ue 400 V, 150 cycles AC-4 at Ue 400 V |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1G185KUEN |
| [Ith] conventional free air thermal current | 305 A (at 40 °C) |
| [Uc] control circuit voltage | 100...250 V AC 50/60 Hz, 100...250 V DC |
| [Ui] rated insulation voltage | 1000 V |
| [Uimp] rated impulse withstand voltage | 8 kV |
| ambient air temperature for storage | -60-80 °C |
| associated fuse rating | 200 A aM at <= 440 V for motor, 160 A aM at <= 690 V for motor, 315 A gG at <= 690 V |
| auxiliary contact composition | 1 NO + 1 NC |
| average impedance | 0.00017 Ohm |
| coil technology | built-in bidirectional peak limiting |
| colour | dark grey |
| compatibility code | LC1G |
| connections - terminals | power circuit: bar 2 - busbar cross section: 25 x 6 mm, power circuit: lugs-ring terminals 1 185-185 mm², power circuit: bolted connection, control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end, control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end, control circuit: push-in 2 0.5-1.0 mm² with cable end, control circuit: push-in 0.75-2.5 mm² - cable stiffness: solid stranded without cable end, control circuit: push-in 0.75-2.5 mm² - cable stiffness: flexible with cable end |
| contactor application | power switching, motor control |
| control circuit voltage limits | operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C), drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C) |
| Depth | 193 mm |
| device short name | LC1G |
| Height | 193 mm |
| hold-in power consumption in VA | 12.4-12.4 VA |
| inrush power in VA | 540-540 VA |
| IP degree of protection | IP2X front face with shrouds conforming to IEC 60529, IP2X front face with shrouds conforming to VDE 0106 |
| Irms rated making capacity | 2310 A at 440 V |
| maximum operating rate | 500 cyc/h 60 °C, 300 cyc/h AC-1, 500 cyc/h AC-3, 500 cyc/h AC-3e, 150 cyc/h AC-4 |
| mechanical durability | 5 Mcycles, 8 Mcycles with sub-assembly substitution |
| motor power hp | 50 hp at 200/208 V 60 Hz, 60 hp at 230/240 V 60 Hz, 125 hp at 460/480 V 60 Hz, 150 hp at 575/600 V 60 Hz |
| motor power kW | 55 kW at 230 V AC 50/60 Hz (AC-3e), 90 kW at 400 V AC 50/60 Hz (AC-3e), 90 kW at 415 V AC 50/60 Hz (AC-3e), 110 kW at 440 V AC 50/60 Hz (AC-3e), 110 kW at 500 V AC 50/60 Hz (AC-3e), 110 kW at 690 V AC 50/60 Hz (AC-3e), 75 kW at 1000 V AC 50/60 Hz (AC-3e), 55 kW at 230 V AC 50/60 Hz (AC-3), 90 kW at 400 V AC 50/60 Hz (AC-3), 90 kW at 415 V AC 50/60 Hz (AC-3), 110 kW at 440 V AC 50/60 Hz (AC-3), 110 kW at 500 V AC 50/60 Hz (AC-3), 110 kW at 690 V AC 50/60 Hz (AC-3), 75 kW at 1000 V AC 50/60 Hz (AC-3), 55 kW at 230 V AC 50/60 Hz (AC-4), 90 kW at 400 V AC 50/60 Hz (AC-4), 90 kW at 415 V AC 50/60 Hz (AC-4), 100 kW at 440 V AC 50/60 Hz (AC-4), 110 kW at 500 V AC 50/60 Hz (AC-4), 110 kW at 690 V AC 50/60 Hz (AC-4), 75 kW at 1000 V AC 50/60 Hz (AC-4) |
| mounting support | plate |
| net weight | 3.6 kg |
| operating time | 40...70 ms closing, 15...50 ms opening |
| overvoltage category | III |
| permissible ambient air temperature around the device | -40-70 °C at Uc |
| pole contact composition | 3 NO |
| Poles Description | 3P |
| power dissipation per pole | 20 W AC-1 - Ith 305 A, 6 W AC-3 - Ith 185 A |
| product certifications | CB Scheme, CCC, cULus, EAC, CE, UKCA, EU-RO-MR by DNV-GL |
| product or component type | contactor |
| protective treatment | TH |
| Range | TeSys |
| range of product | TeSys Giga |
| rated breaking capacity | 1610 A at 440 V |
| rated operational voltage limits | <= 1000 V AC 50/60 Hz, <= 460 V DC |
| tightening torque | 18 N.m |
| utilisation category | AC-1, AC-3, AC-3e, AC-4, AC-5a, AC-5b, AC-6a, AC-6b, AC-8a, AC-8b, DC-1, DC-3, DC-5 |
| width | 108 mm |
| [Icw] rated short-time withstand current | 1.5 kA - 10 s, 0.92 kA - 30 s, 0.74 kA - 1 min, 0.5 kA - 3 min, 0.4 kA - 10 min |
| Hold-in power consumption in W | 7.8-7.8 W |
| Inrush power in W | 380 W |
| Number of modules per PLC per PC | 0 |
| ambient air temperature for operation | -25-60 °C |
| standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1, JIS C8201-5-1 |
| [Ie] rated operational current | 305 A (at <40 °C) at <= 1000 V AC-1, 185 A (at <60 °C) at <= 400 V AC-3 |
| mechanical robustness | vibrations 5-300 Hz 2 gn contactor open, vibrations 5-300 Hz 4 gn contactor closed, shocks 10 gn 11 ms contactor open, shocks 15 gn 11 ms contactor closed |
| Connection Pitch | 35 mm |
| Electrical Durability | 300 cycles AC-1 at Ue 400 V, 500 cycles AC-3 at Ue 400 V, 500 cycles AC-3e at Ue 400 V, 150 cycles AC-4 at Ue 400 V |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













