
calcActive())">
Harmony, Probe for liquid level control, maximum operating temperature 200 °C
RM79696043
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM79696043
Harmony, Probe for liquid level control, maximum operating temperature 200 °C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Probe for liquid level control, maximum operating temperature 200 °C
KWD 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RM79696043 |
accessory / separate part category | relay accessories |
accessory / separate part destination | control relay, measurement relay |
net weight | 0.15 kg |
product or component type | level control probe |
range of product | Harmony Control Relays |
Accessory / separate part designation | protected probe for mounting by suspension |
product compatibility | RM4L, RM35LM33MW |
Material | PUC protective shell, stainless steel electrode |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account