
calcActive())">
Modular liquid level control relay, Harmony, 5A, 2CO, 24...240V AC DC
RM35LM33MW
KWDÂ 24.342
KWDÂ 20.449
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35LM33MW
Modular liquid level control relay, Harmony, 5A, 2CO, 24...240V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular liquid level control relay, Harmony, 5A, 2CO, 24...240V AC DC
KWDÂ 24.342
KWDÂ 20.449
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RM35LM33MW |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 24...240 V |
[Ui] rated insulation voltage | 250 V conforming to IEC 60664-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60255-5, 4 kV conforming to IEC 60664-1, 4 kV conforming to IEC 61000-4-5 |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
ambient air temperature for storage | -40-70 °C |
compatibility code | RM3 |
connections - terminals | screw connectors |
control circuit voltage limits | - 15 % + 10 % Un |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
marking | CE : 73/23/EEC, CE : EMC 89/336/EEC |
maximum switching voltage | 250 V AC/DC |
mechanical durability | 30000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
operating position | any position without derating |
operating rate | <= 360 operations/hour full load |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | CSA, GL, UL, C-Tick, GOST |
product or component type | level control relay |
range of product | Harmony Control Relays |
relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
supply voltage limits | 20.4-264 V AC/DC |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1 |
width | 35 mm |
contacts type and composition | 2 C/O |
Maximum power consumption in W | 1.5 W DC |
Reset time | 1750 ms |
Immunity to microbreaks | 100 ms DC, 90 ms AC |
Measurement error | 0.5 %/°C with temperature variation |
Switching capacity in VA | 1250 VA |
Nominal output current | 5:00 AM |
Housing material | self-extinguishing plastic |
Time delay type | adjustable 0.1...5 s, +/- 10 % |
Repeat accuracy | +/- 2 % for time delay |
Maximum switching current | 5 A AC/DC |
Functionality | resistive probe detection |
Output contacts | 2 C/O |
Dielectric test voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
Relay monitored parameters | detection by resistive probes |
Maximum power consumption in VA | 5 VA AC |
Measurement range | 250 Ohm...1 MOhm |
Relay name | RM35L |
Relay type | level control relay |
Run-up delay at power-up | 0.6 s |
Cable capacitance | 1 nF at HS (High Sensitivity) for probe cable, 2.2 nF at St (Standard Sensitivity) for probe cable, 4.7 nF at LS (Low Sensitivity) |
Sensitivity scale | 0.25...5 kOhm LS (Low Sensitivity), 5...100 kOhm St (Standard Sensitivity), 50...1000 kOhm HS (High Sensitivity) |
Sensitivity adjustment | 5-100 % |
Maximum supply current for sensors | 1 mA |
electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60255-6 |
local signalling | LED (yellow) for relay ON, LED (green) for power ON, LED (yellow) for timer ON |
safety reliability data | B10d = 170000, MTTFd = 182.6 years |
insulation resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Measurement Accuracy | +/- 10 % of the full scale value, +/- 20 % for the HS range |
Electrical Durability | 100000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account