
calcActive())">
Schneider Electric , BMXNOE0100
BMXNOE0100
KWDÂ 387.286
KWDÂ 369.138
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXNOE0100
Schneider Electric , BMXNOE0100
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric , BMXNOE0100
KWDÂ 387.286
KWDÂ 369.138
Product Details
Activity | IDPAC |
---|---|
Activity | IDPAC |
Part Number | BMXNOE0100 |
control type | RESET push-button cold restart |
current consumption | 90 mA at 24 V DC |
IP degree of protection | IP20 |
marking | CE |
net weight | 0.2 kg |
product or component type | Ethernet TCP/IP network module |
protective treatment | TC |
range of product | Modicon M340 automation platform |
relative humidity | 10-95 % without condensation |
Supply | internal power supply via rack |
Memory description | supplied Flash memory card (BMXRWSC016M) |
Port Ethernet | 10BASE-T/100BASE-TX |
Communication service | bandwidth management, Data Editor (via PC terminal), FDR server, Rack Viewer, SNMP network administrator, Global Data, I/O scanning, Modbus TCP messaging, web server configurable |
Module format | standard |
Concept | Transparent Ready |
Memory usage | application saving, activating the standard web server |
ambient air temperature for operation | 0-60 °C |
local signalling | 1 LED (green) for activity on Ethernet network (ETH ACT), 1 LED (green) for processor running (RUN), 1 LED (green) for status of Ethernet network (ETH STS), 1 LED (red) for data rate (ETH 100), 1 LED (red) for memory card fault (CARD ERR), 1 LED (red) for processor or system fault (ERR) |
Integrated Connection Type | Ethernet TCP/IP RJ45 10/100 Mbit/s 1 twisted pair transparent ready class B30 |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account