
calcActive())">
current control relay RM17-J - range: 2..20 A
RM17JC00MW
KWDÂ 28.279
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM17JC00MW
current control relay RM17-J - range: 2..20 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
current control relay RM17-J - range: 2..20 A
KWDÂ 28.279
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RM17JC00MW |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 24...240 V |
[Ui] rated insulation voltage | 400 V conforming to IEC 60664-1 |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
ambient air temperature for storage | -40-70 °C |
compatibility code | RM17 |
connections - terminals | screw connectors |
contacts material | cadmium free |
control circuit voltage limits | - 15 % + 10 % Un |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
marking | CE : 73/23/EEC, CE : EMC 89/336/EEC |
maximum switching voltage | 250 V AC/DC |
mechanical durability | 30000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
net weight | 0.13 kg |
operating position | any position without derating |
operating rate | <= 360 operations/hour full load |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | GL, C-Tick, GOST, UL, CSA |
product or component type | current control relay |
range of product | Harmony Control Relays |
relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
shock resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
supply voltage limits | 20.4-264 V AC/DC |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, DC-14 conforming to IEC 60947-5-1 |
width | 17.5 mm |
contacts type and composition | 1 C/O |
Maximum power consumption in W | 1 W |
Immunity to microbreaks | 10 ms |
Measurement error | +/- 0.05 %/°C with temperature variation, < 1 % over the whole range with voltage variation |
Switching capacity in VA | 1250 VA |
Nominal output current | 5:00 AM |
Housing material | self-extinguishing plastic |
Time delay type | without |
Repeat accuracy | +/- 0.5 % for input and measurement circuit |
Functionality | overcurrent detection |
Maximum measuring cycle | 30 ms measurement cycle as true rms value |
Hysteresis | 15-15 % fixed of threshold setting |
Output contacts | 1 C/O |
Dielectric test voltage | 2 kV AC 50 Hz |
Relay monitored parameters | overcurrent detection |
Maximum power consumption in VA | 3 VA |
Measurement range | 2...20 A current |
Threshold setting | 10...100 % |
Relay name | RM17JC |
Relay type | current control relay |
Run-up delay at power-up | 0.5 s |
Polarity | yes DC |
Non-dissipating shock wave | 4 kV |
Control circuit frequency | 40...70 Hz sinusoidal |
Input current | 100000 mA permanent at 25 °C, 300000 mA non repetitive < 3 s at 25 °C |
vibration resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60255-6 |
local signalling | LED (green) for power ON, LED (yellow) for relay ON |
insulation resistance | > 500 MOhm at 500 V DC conforming to IEC 60255-5, > 500 MOhm at 500 V DC conforming to IEC 60664-1 |
Measurement Accuracy | +/- 10 % of the full scale value |
Insulation | between supply and measurement |
Electrical Durability | 100000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account