
calcActive())">
Current control relay 0.15A…15A, 2 C/O
RM35JA32MR
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35JA32MR
Current control relay 0.15A…15A, 2 C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Current control relay 0.15A…15A, 2 C/O
KWD 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RM35JA32MR |
Rated current | 8:00 AM |
[Uc] control circuit voltage | 24...240 V |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
ambient air temperature for storage | -40-70 °C |
compatibility code | RM3 |
connections - terminals | screw connectors |
contacts material | cadmium free |
control circuit voltage limits | - 15 % + 10 % Un |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP50 (front panel) conforming to IEC 60529, IP30 (housing) conforming to IEC 60529 |
maximum switching voltage | 250 V AC |
mechanical durability | 10000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
net weight | 0.12 kg |
overvoltage category | III conforming to IEC 60664-1, III conforming to UL 508 |
pollution degree | 3 conforming to IEC 60664-1, 3 conforming to UL 508 |
product certifications | CE, GL, CCC, EAC, RCM, UL, CSA |
product or component type | current control relay |
range of product | Harmony Control Relays |
relative humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
shock resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
supply voltage limits | 20.4-264 V AC/DC |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
utilisation category | AC-15 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, AC-1 conforming to IEC 60947-4-1, DC-1 conforming to IEC 60947-4-1 |
width | 35 mm |
contacts type and composition | 2 C/O |
Maximum power consumption in W | 1.5 W DC |
Reset time | 1500 ms at maximum voltage |
Immunity to microbreaks | 50 ms |
Measurement error | < 1 % over the whole range with voltage variation, 0.05 %/°C with temperature variation |
Switching capacity in VA | 2000 VA |
Nominal output current | 8:00 AM |
Housing material | self-extinguishing plastic |
Time delay type | adjustable 0.1...30 s, +/- 10 % of the full scale value on crossing the threshold Tt |
Repeat accuracy | +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay |
Setting accuracy of time delay | 10:00 PM |
Maximum switching current | 8 A AC |
Functionality | overcurrent or undercurrent detection |
Maximum measuring cycle | 100 ms measurement cycle as true rms value |
Hysteresis | 5-50 % adjustable of threshold setting, 3-3 % fixed of full scale for window mode |
Output contacts | 2 C/O |
Dielectric test voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Relay monitored parameters | overcurrent or undercurrent in window mode, overcurrent or undercurrent detection |
Maximum power consumption in VA | 3.5 VA |
Setting accuracy of the switching threshold | +/- 10 % of the full scale |
Switching threshold drift | <= 0.05 % per degree centigrade depending permissible ambient air temperature, <= 1 % within the supply voltage range |
Internal input resistance | 0.015 Ohm, 0.005 Ohm, 0.05 Ohm |
Measurement range | 0.15...1.5 A E1-M terminals, 0.5...5 A E2-M terminals, 1.5...15 A E3-M terminals, 150 mA...15 A current AC/DC 50/60 Hz |
Threshold setting | 10...100 % |
Relay name | RM35JA |
Relay type | current control relay |
Time delay drift | <= 0.05 % per degree centigrade depending permissible ambient air temperature, <= 1 % within the supply voltage range |
Resistance across terminals | 0.005 Ohm at E3-M terminals, 0.015 Ohm at E2-M terminals, 0.05 Ohm at E1-M terminals |
Run-up delay at power-up | 0.3 s |
vibration resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 1 gn (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 0.035 mm (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6, 0.5 gn (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 |
electromagnetic compatibility | immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1, immunity for industrial environments conforming to EN/IEC 61000-6-2, emission standard for industrial environments conforming to EN/IEC 61000-6-4, electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2, electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test - test level: 4 kV level 4 (direct) conforming to IEC 61000-4-4, electrical fast transient/burst immunity test - test level: 2 kV level 4 (capacitive coupling) conforming to IEC 61000-4-4, surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5, surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5, conducted and radiated emissions class B group 1 conforming to CISPR 11, conducted and radiated emissions class B conforming to CISPR 22, emission standard for residential, commercial and light-industrial environments (except radiated emission) conforming to EN/IEC 61000-6-3 |
ambient air temperature for operation | -20-50 °C at 60 Hz, -20-60 °C at 50 Hz |
standards | EN/IEC 60255-1 |
local signalling | LED (yellow) for relay ON, LED (green) for power ON |
safety reliability data | MTTFd = 296.8 years, B10d = 270000 |
environmental characteristic | 3K3 C |
insulation resistance | > 100 MOhm at 500 V DC conforming to IEC 60255-27 |
Insulation | between supply and measurement |
Electrical Durability | 100000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account