
calcActive())">
Communication module, Modicon M580, Ethernet 3 subnets, IP Forwarding function
BMENOC0321
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMENOC0321
Communication module, Modicon M580, Ethernet 3 subnets, IP Forwarding function
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Communication module, Modicon M580, Ethernet 3 subnets, IP Forwarding function
KWDÂ 0.000
Product Details
Activity | IDPAC |
---|---|
Part Number | BMENOC0321 |
current consumption | 555 mA at 3.3 V DC |
IP degree of protection | IP20 |
marking | CE |
net weight | 0.2 kg |
product or component type | communication module |
protective treatment | TC |
range of product | Modicon M580 |
Supply | internal power supply via rack |
Port Ethernet | 10BASE-T/100BASE-TX/1 Gb |
Communication service | bandwidth management, FDR server, Modbus TCP I/O Scanner and Messaging, Ethernet/IP I/O Scanner and Messaging, embedded 4-port switch, RSTP support, IP forwarding |
Module format | standard |
Web services | FactoryCast configurable |
Transmission support medium | Ethernet backplane |
Concept | Transparent Ready |
Memory usage | application saving, activating the advanced web server |
Web server | advanced |
ambient air temperature for operation | 0-60 °C |
local signalling | 1 LED (green) for processor running (RUN), 1 LED (red) for processor or system fault (ERR), 1 LED (green/red) for ETH MS (Ethernet port configuration status), 1 LED (green/red) for Eth NS (Ethernet network status), 1 LED (green/red) for Eth NS1 (Ethernet network status), 1 LED (green/red) for Eth NS2 (Ethernet network status) |
product compatibility | BMEXBP... - Ethernet + X-bus rack |
Integrated Connection Type | 3 Ethernet, connector type: RJ45, transmission rate: 10/100/1000 Mbps, transmission mode: double shielded twisted pair |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account