
calcActive())">
Fiber Converter MM/LC 2CH 100Mb
BMXNRP0200
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXNRP0200
Fiber Converter MM/LC 2CH 100Mb
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fiber Converter MM/LC 2CH 100Mb
KWDÂ 0.000
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXNRP0200 |
ambient air temperature for storage | -40-70 °C |
current consumption | 140 mA typical, 200 mA maximum |
depth | 86 mm |
dielectric strength | 1400 V DC between field and bus, 500 V DC between channels |
height | 100 mm |
IP degree of protection | IP20 |
marking | CE |
net weight | 203 g |
operating altitude | 0...4000 m |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL |
product or component type | fibre optic repeater |
range of product | Modicon X80 |
relative humidity | 0-95 % |
width | 32 mm |
Operating distance | 0...2000 m |
Number of port | 2 RJ45 with 100BASE-TX port Ethernet conforming to IEEE 802.3u, 2 fiber optic with 100BASE-FX port Ethernet conforming to IEEE 802.3u |
Rise/fall time | 3 ns |
Optic fiber type | multi mode |
Receiver sensitivity | - 31...- 14 dBm |
Wavelength | 1310 nm |
ambient air temperature for operation | 0-60 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
local signalling | 1 LED (green) for power supply status, 1 LED (red) for error condition (ERR), 2 LEDs (green) for link status, 2 LEDs (green) for fiber port state and activity |
Function Available | hot swap |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account