ZENcelo India - 9 Module Grid and Cover frame - White

Share
In stock
SKU
IN8409C
Regular Price ₹ 1,682 Special Price ₹ 757
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !

  • Stylish Mild Glossy Finish for a shiny yet subtle super premium aesthetic
  • Flat edge design which makes it easy to clean in case of dust deposition
  • Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
  • Colour Options that are anything but flat - Choose from a tastefully selected range of colour plates

More Information
Product Name ZENcelo India - 9 Module Grid and Cover frame - White
Range Name Zencelo
Category Cover Plate
Tax Class GST-18
Color White
No of Modules 9 Mod
Write Your Own Review
You're reviewing:ZENcelo India - 9 Module Grid and Cover frame - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite