TeSys 80A 3P contactor with 220V AC control
In stock
SKU
LC1D80M7
Regular Price
₹ 24,895
Special Price
₹ 11,701
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product name |
TeSys D
|
|
product or component type |
Contactor
|
|
device short name |
LC1D
|
|
contactor application |
Motor control
Resistive load |
|
utilisation category |
AC-3
AC-4 AC-1 |
|
poles description |
3P
|
|
power pole contact composition |
3 NO
|
|
[Ue] rated operational voltage |
Power circuit: <= 300 V DC 25...400 Hz
Power circuit: <= 690 V AC |
|
[Ie] rated operational current |
125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
|
motor power kW |
22 kW at 220...230 V AC 50/60 Hz (AC-3)
37 kW at 380...400 V AC 50/60 Hz (AC-3) 45 kW at 415...440 V AC 50/60 Hz (AC-3) 55 kW at 500 V AC 50/60 Hz (AC-3) 45 kW at 660...690 V AC 50/60 Hz (AC-3) 45 kW at 1000 V AC 50/60 Hz (AC-3) 15 kW at 400 V AC 50/60 Hz (AC-4) |
|
motor power HP (UL / CSA) |
20 hp at 200/208 V AC 50/60 Hz for 3 phases motors
7.5 hp at 115 V AC 50/60 Hz for 1 phase motors 15 hp at 230/240 V AC 50/60 Hz for 1 phase motors 25 hp at 230/240 V AC 50/60 Hz for 3 phases motors 60 hp at 460/480 V AC 50/60 Hz for 3 phases motors 60 hp at 575/600 V AC 50/60 Hz for 3 phases motors |
|
control circuit type |
AC at 50/60 Hz
|
|
[Uc] control circuit voltage |
220 V AC 50/60 Hz
|
|
auxiliary contact composition |
1 NO + 1 NC
|
|
[Uimp] rated impulse withstand voltage |
8 kV conforming to IEC 60947
|
|
overvoltage category |
III
|
|
[Ith] conventional free air thermal current |
10 A (at 60 °C) for signalling circuit
125 A (at 60 °C) for power circuit |
|
Irms rated making capacity |
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1 1100 A at 440 V for power circuit conforming to IEC 60947 |
|
rated breaking capacity |
1100 A at 440 V for power circuit conforming to IEC 60947
|
|
[Icw] rated short-time withstand current |
640 A 40 °C - 10 s for power circuit
990 A 40 °C - 1 s for power circuit 135 A 40 °C - 10 min for power circuit 320 A 40 °C - 1 min for power circuit 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit |
|
associated fuse rating |
10 A gG for signalling circuit conforming to IEC 60947-5-1
200 A gG at <= 690 V coordination type 1 for power circuit 160 A gG at <= 690 V coordination type 2 for power circuit |
|
average impedance |
0.8 mOhm - Ith 125 A 50 Hz for power circuit
|
|
[Ui] rated insulation voltage |
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified Power circuit: 1000 V conforming to IEC 60947-4-1 Signalling circuit: 690 V conforming to IEC 60947-1 Signalling circuit: 600 V CSA certified Signalling circuit: 600 V UL certified |
|
electrical durability |
0.8 Mcycles 125 A AC-1 at Ue <= 440 V
1.5 Mcycles 80 A AC-3 at Ue <= 440 V |
|
power dissipation per pole |
5.1 W AC-3
12.5 W AC-1 |
|
safety cover |
With
|
|
mounting support |
Plate
Rail |
|
standards |
CSA C22.2 No 14
EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 UL 508 |
|
product certifications |
GOST
RINA CCC CSA BV DNV GL LROS (Lloyds register of shipping) UL |
|
connections - terminals |
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end Power circuit: connector 1 cable(s) 4…50 mm²flexible without cable end Power circuit: connector 2 cable(s) 4…25 mm²flexible without cable end Power circuit: connector 1 cable(s) 4…50 mm²flexible with cable end Power circuit: connector 2 cable(s) 4…16 mm²flexible with cable end Power circuit: connector 1 cable(s) 4…50 mm²solid without cable end Power circuit: connector 2 cable(s) 4…25 mm²solid without cable end |
|
tightening torque |
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 Power circuit: 9 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm Power circuit: 9 N.m - on connector hexagonal screw head 4 mm |
|
operating time |
20...35 ms closing
6...20 ms opening |
|
safety reliability level |
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
|
mechanical durability |
4 Mcycles
|
|
maximum operating rate |
3600 cyc/h 60 °C
|
coil technology |
Without built-in suppressor module
|
|
---|---|---|
control circuit voltage limits |
Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 55 °C) Operational: 0.8...1.1 Uc AC 50 Hz (at 55 °C) |
|
inrush power in VA |
245 VA 60 Hz cos phi 0.75 (at 20 °C)
245 VA 50 Hz cos phi 0.75 (at 20 °C) |
|
hold-in power consumption in VA |
26 VA 60 Hz cos phi 0.3 (at 20 °C)
26 VA 50 Hz cos phi 0.3 (at 20 °C) |
|
heat dissipation |
6…10 W at 50/60 Hz
|
|
auxiliary contacts type |
type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
type mirror contact 1 NC conforming to IEC 60947-4-1 |
|
signalling circuit frequency |
25...400 Hz
|
|
minimum switching current |
5 mA for signalling circuit
|
|
minimum switching voltage |
17 V for signalling circuit
|
|
non-overlap time |
1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact |
|
insulation resistance |
> 10 MOhm for signalling circuit
|
IP degree of protection |
IP20 front face conforming to IEC 60529
|
|
---|---|---|
protective treatment |
TH conforming to IEC 60068-2-30
|
|
pollution degree |
3
|
|
ambient air temperature for operation |
-5…60 °C
|
|
ambient air temperature for storage |
-60…80 °C
|
|
permissible ambient air temperature around the device |
-40…70 °C at Uc
|
|
operating altitude |
3000 m without
|
|
fire resistance |
850 °C conforming to IEC 60695-2-1
|
|
flame retardance |
V1 conforming to UL 94
|
|
mechanical robustness |
Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor open: 8 Gn for 11 ms Vibrations contactor closed: 3 Gn, 5...300 Hz Shocks contactor closed: 10 Gn for 11 ms |
|
height |
127 mm
|
|
width |
85 mm
|
|
depth |
130 mm
|
|
net weight |
1.59 kg
|
Product Name | TeSys 80A 3P contactor with 220V AC control |
---|---|
Category | Contactors |
Tax Class | GST-18 |
Range Name | TeSys |
AC3 Current Rating | 80A |
Color | White |
Write Your Own Review
No sellers found for this product.