Tower Light - RAGB - 24V - LED Based - W. Buzzer - Tube mounting with "L" bracke

Share
In stock
SKU
XVGB4S
Regular Price ₹ 4,949 Special Price ₹ 3,217
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Tower Light - RAGB - 24V - LED Based - W. Buzzer - Tube mounting with "L" bracke

Country of Origin: Indonesia

More Information
Product Name Tower Light - RAGB - 24V - LED Based - W. Buzzer - Tube mounting with "L" bracke
Range Name Harmony XVG
Tax Class GST-18
Activity IDSIG
Rated Supply voltage 24 V AC/DC
Mounting Diameter 60mm
Category Monolithic Tower Light
MPG Description SIG - Control
MPG D3
Chapter ID 85318000
Frequency 2.64Hz
Write Your Own Review
You're reviewing:Tower Light - RAGB - 24V - LED Based - W. Buzzer - Tube mounting with "L" bracke
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite