Tower Light - RAG - 24V - LED - Tube mounting with foldable bracket
In stock
SKU
XVGB3M
Regular Price
₹ 4,523
Special Price
₹ 2,940
35% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Tower Light - RAG - 24V - LED - Tube mounting with foldable bracket
Country of Origin: Indonesia
Product Name | Tower Light - RAG - 24V - LED - Tube mounting with foldable bracket |
---|---|
Range Name | Harmony XVG |
Tax Class | GST-18 |
Activity | IDSIG |
Current Consumption | 109mA |
Net Weight | 0.4KG |
Rated Supply voltage | 24 V AC/DC |
Light Source | LED steady red, LED steady green, LED steady amber |
Mounting Diameter | 60mm |
Category | Monolithic Tower Light |
MPG Description | SIG - Control |
MPG | D3 |
Chapter ID | 85318000 |
Frequency | 2.64Hz |
Write Your Own Review
No sellers found for this product.