TVS 3P CTR 400V 2.2KW 24V 50/60Hz
In stock
SKU
LC1E0610B7
Regular Price
₹ 1,355
Special Price
₹ 623
54% Off
( Prices are all exclusive of taxes )EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 6A - 24 V AC coil
CHECK DELIVERY TIME & COD AVAILABILITY
EasyPact TVS contactor 3 poles for motor applications up to 6A 2.2kW@440V. It provides a 24V 50/60Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.4 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Name | TVS 3P CTR 400V 2.2KW 24V 50/60Hz |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Write Your Own Review
No sellers found for this product.