Electronic Key Card Switch - White

Share
In stock
SKU
P6005
Regular Price ₹ 4,826 Special Price ₹ 2,172
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation

Stylish Looks - Soft white texture with glossy finish
Easy to Operate - Time Delay Feature which helps user comfortably walk out
Sleek Design & Glossy Finish to minimize dust accumulation
Reliable - High grade heat-resistant polycarbonate

Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!

 

Country of Origin: India

More Information
Product Name Electronic Key Card Switch - White
Range Name Livia AB
Category Hotel Functions
Tax Class GST-18
Color White
Current Rating 20A
No of Modules 3 Mod
Time Delay Time Delay Available
Write Your Own Review
You're reviewing:Electronic Key Card Switch - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite