Easy9 DB 16 way SPN DD
In stock
SKU
EZ9ESND16
Regular Price
₹ 4,083
Special Price
₹ 2,123
48% Off
( Prices are all exclusive of taxes )Easy9 DB 16 way SPN DD
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 16 way SPN Doubel Door
Country of Origin: India
Product Name | Easy9 DB 16 way SPN DD |
---|---|
Range Name | Easy9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Width (in mm) | 438 |
Height (in mm) | 244 |
Depth (in mm) | 97 |
Body Material | Metal |
Breaking Capacity | a |
No of Pins | a |
Write Your Own Review
No sellers found for this product.