3 TAP OFFS BUSBAR GV2 63A 54MM PITCH
In stock
SKU
GV2G354
Regular Price
₹ 2,360
Special Price
₹ 1,109
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
Linergy
|
|
---|---|---|
product name |
FT
|
|
device short name |
GV2G
|
|
product or component type |
Comb busbar
|
|
accessory / separate part category |
Connection accessory
|
|
poles description |
3P
|
|
range compatibility |
TeSys D
TeSys GV2 TeSys K TeSys U |
|
number of tap-offs |
3
|
|
[Ith] conventional free air thermal current |
63 A
|
|
connection pitch |
54 mm
|
mounting location |
On terminal
|
|
---|---|---|
[Ui] rated insulation voltage |
690 V
|
|
length |
152 mm
|
|
net weight |
0.06 kg
|
Product Name | 3 TAP OFFS BUSBAR GV2 63A 54MM PITCH |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.