ATV12 0.37KW 240V 1PH HEAT SINK TB

Share
In stock
SKU
ATV12H037M2
Regular Price ₹ 21,955 Special Price ₹ 9,550
56% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Altivar 12
 
product or component type
Variable speed drive
 
product destination
Asynchronous motors
 
product specific application
Simple machine
 
assembly style
With heat sink
 
component name
ATV12
 
quantity per set
Set of 1
 
EMC filter
Integrated
 
built-in fan
Without
 
network number of phases
1 phase
 
[Us] rated supply voltage
200...240 V - 15...10 %
 
motor power kW
0.37 kW
 
motor power hp
0.55 hp
 
communication port protocol
Modbus
 
line current
5.9 A at 200 V
4.9 A at 240 V
 
speed range
1…20
 
transient overtorque
150…170 % of nominal motor torque depending on drive rating and type of motor
 
asynchronous motor control profile
Sensorless flux vector control
Voltage/frequency ratio (V/f)
Quadratic voltage/frequency ratio
 
IP degree of protection
IP20 without blanking plate on upper part
 
noise level
0 dB
 
Complementary
supply frequency
50/60 Hz +/- 5 %
 
connector type
1 RJ45 (on front face) for Modbus
 
physical interface
2-wire RS 485 for Modbus
 
transmission frame
RTU for Modbus
 
transmission rate
4800 bit/s
9600 bit/s
19200 bit/s
38400 bit/s
 
number of addresses
1…247 for Modbus
 
communication service
Read holding registers (03) 29 words
Write single register (06) 29 words
Write multiple registers (16) 27 words
Read/write multiple registers (23) 4/4 words
Read device identification (43)
 
prospective line Isc
1 kA
 
continuous output current
2.4 A at 4 kHz
 
maximum transient current
3.6 A for 60 s
 
speed drive output frequency
0.5…400 Hz
 
nominal switching frequency
4 kHz
 
switching frequency
2...16 kHz adjustable
4...16 kHz with derating factor
 
braking torque
Up to 70 % of nominal motor torque without braking resistor
 
motor slip compensation
Adjustable
Preset in factory
 
output voltage
200...240 V 3 phases
 
electrical connection
Terminal, clamping capacity: 3.5 mm², AWG 12 (L1, L2, L3, U, V, W, PA, PC)
 
tightening torque
0.8 N.m
 
insulation
Electrical between power and control
 
supply
Internal supply for reference potentiometer: 5 V DC (4.75…5.25 V), <10 mA, protection type: overload and short-circuit protection
Internal supply for logic inputs: 24 V DC (20.4…28.8 V), <100 mA, protection type: overload and short-circuit protection
 
analogue input number
1
 
analogue input type
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm
Configurable voltage AI1 0...5 V 30 kOhm
 
discrete input number
4
 
discrete input type
Programmable LI1...LI4 24 V 18...30 V
 
discrete input logic
Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
 
sampling duration
20 ms, tolerance +/- 1 ms for logic input
10 ms for analogue input
 
linearity error
+/- 0.3 % of maximum value for analogue input
 
analogue output number
1
 
analogue output type
AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits
 
discrete output number
2
 
discrete output type
Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O
 
minimum switching current
5 mA at 24 V DC for logic relay
 
maximum switching current
2 A 250 V AC inductive cos phi = 0.4 L/R = 7 ms logic relay
2 A 30 V DC inductive cos phi = 0.4 L/R = 7 ms logic relay
3 A 250 V AC resistive cos phi = 1 L/R = 0 ms logic relay
4 A 30 V DC resistive cos phi = 1 L/R = 0 ms logic relay
 
acceleration and deceleration ramps
Linear from 0 to 999.9 s
S
U
 
braking to standstill
By DC injection, <30 s
 
protection type
Line supply overvoltage
Line supply undervoltage
Overcurrent between output phases and earth
Overheating protection
Short-circuit between motor phases
Against input phase loss in three-phase
Thermal motor protection via the drive by continuous calculation of I²t
 
frequency resolution
Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz
 
time constant
20 ms +/- 1 ms for reference change
 
marking
CE
 
operating position
Vertical +/- 10 degree
 
height
143 mm
 
width
72 mm
 
depth
121.2 mm
 
net weight
0.7 kg
 
functionality
Basic
 
specific application
Commercial equipment
 
Variable speed drive application selection
Commercial equipment Mixer
Commercial equipment Other application
Textile Ironing
 
motor starter type
Variable speed drive
 
Environment
electromagnetic compatibility
Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
Immunity to conducted disturbances level 3 conforming to EN/IEC 61000-4-6
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
Surge immunity test level 3 conforming to EN/IEC 61000-4-5
Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11
 
electromagnetic emission
Radiated emissions environment 1 category C2 conforming to EN/IEC 61800-3 2...16 kHz shielded motor cable
Conducted emissions with integrated EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <5 m
Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2...12 kHz shielded motor cable <5 m
Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2, 4 and 16 kHz shielded motor cable <10 m
Conducted emissions with additional EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <20 m
Conducted emissions with additional EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m
Conducted emissions with additional EMC filter environment 2 category C3 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m
 
product certifications
GOST
C-Tick
UL
CSA
NOM
 
vibration resistance
1 gn (f = 13…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f = 3…13 Hz) - drive unmounted on symmetrical DIN rail - conforming to EN/IEC 60068-2-6
 
shock resistance
15 gn conforming to EN/IEC 60068-2-27 for 11 ms
 
relative humidity
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
 
ambient air temperature for storage
-25…70 °C
 
ambient air temperature for operation
-10…40 °C protective cover from the top of the drive removed
40…60 °C with current derating 2.2 % per °C
 
operating altitude
> 1000...2000 m with current derating 1 % per 100 m
<= 1000 m without derating
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
1.028 kg
 
Package 1 Height
12.6 cm
 
Package 1 width
20 cm
 
Package 1 Length
18.7 cm
 
Unit Type of Package 2
P06
 
Number of Units in Package 2
45
 
Package 2 Weight
59.53 kg
 
Package 2 Height
80 cm
 
Package 2 width
80 cm
 
Package 2 Length
60 cm
More Information
Product Name ATV12 0.37KW 240V 1PH HEAT SINK TB
Range Name Altivar 12
Tax Class GST-18
Activity IDVSD
Net Weight 0.7KG
MPG Description Gen. Purpose Drive
MPG D6
Chapter ID 85044090
Write Your Own Review
You're reviewing:ATV12 0.37KW 240V 1PH HEAT SINK TB
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite