Acti9- RCCB xID 2P 25A 100mA AC-type

Share
In stock
SKU
A9N16203
Regular Price ₹ 5,112 Special Price ₹ 2,249
56% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
Acti 9
 
product name
Acti 9 xID
 
product or component type
Residual current circuit breaker (RCCB)
 
device short name
XID
 
poles description
2P
 
neutral position
Left
 
[In] rated current
25 A
 
network type
AC
 
earth-leakage sensitivity
100 mA
 
earth-leakage protection time delay
Instantaneous
 
earth-leakage protection class
Type AC
 
rated breaking and making capacity
500 A conforming to EN/IEC 61008-1
 
suitability for isolation
Yes
 
Complementary
network frequency
50 Hz
 
[Ue] rated operational voltage
230...240 V AC 50 Hz
 
[Ui] rated insulation voltage
500 V AC 50 Hz
 
[Uimp] rated impulse withstand voltage
6 kV
 
contact position indicator
Yes
 
control type
Toggle
 
local signalling
ON, OFF, fault trip
 
mounting mode
Clip-on
 
mounting support
DIN rail
 
comb busbar and distribution block compatibility
Downside: biconnect
 
9 mm pitches
4
 
height
81 mm
 
width
36 mm
 
depth
75 mm
 
net weight
210 g
 
colour
White
 
mechanical durability
4000 cycles
 
electrical durability
4000 cycles
 
locking options description
Padlocking device
 
connections - terminals
Tunnel type terminals (top or bottom) 1…35 mm² rigid
Tunnel type terminals (top or bottom) 1…25 mm² flexible
 
wire stripping length
14 mm for top or bottom connection
 
tightening torque
3.5 N.m top or bottom
 
Environment
standards
IEC 61008-2-1
EN 61008-2-1
EN/IEC 61008-1
 
product certifications
ISI
 
IP degree of protection
IP20
 
pollution degree
2
 
tropicalisation
2 conforming to IEC 60068-1
 
relative humidity
95 % at 55 °C
 
ambient air temperature for operation
-5…40 °C
 
ambient air temperature for storage
-40…85 °C
 
Packing Units
Package 1 Weight
0.190 kg
More Information
Product Name Acti9- RCCB xID 2P 25A 100mA AC-type
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti9- RCCB xID 2P 25A 100mA AC-type
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite