Acti 9 DB 12 way TPN DD
In stock
SKU
A9HTND12
Regular Price
₹ 14,756
Special Price
₹ 6,935
53% Off
( Prices are all exclusive of taxes )Acti 9 - TPN DB - double door metal - IP43 - 12 ways
CHECK DELIVERY TIME & COD AVAILABILITY
This Acti9 distribution board comes with reversible double metal door for door opening. This distribution board gives total flexibility to mount an type and size of modular devices as per load requirement. It allows the mounting of modular devices on 44 modules of 18 mm. The number of ways is 12. The dimensions are (W) 716mm x (H) 422mm x (D) 101.4mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP43, IK09 with the double metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.
Product Name | Acti 9 DB 12 way TPN DD |
---|---|
Range Name | Acti 9 |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.