1 Module Step type Fan regulator - White
In stock
SKU
P3100
Regular Price
₹ 788
Special Price
₹ 355
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name which originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Smooth, hum-free operation and uniform speed variation Stylish Looks - Soft white texture with glossy finish Step regulator with clear distinguished fan speeds
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Name | 1 Module Step type Fan regulator - White |
---|---|
Range Name | Livia AB |
Category | Fan Controller & Dimmer |
Tax Class | GST-18 |
Color | White |
No of Modules | 1 Mod |
No. of Steps | 4 step |
Write Your Own Review
No sellers found for this product.